IPS8160HQ

Active
Education

0.5A Octal high side driver

Download datasheet Order Direct

Product overview

Description

The IPS8160HQ and IPS8160HQ-1 are monolithic devices designed with STMicroelectronics VIPower M0-3 technology, intended to drive any kind of load with one side connected to ground. They can be driven by using a 3.3 V logic supply.

They are suitable for applications with up to 0.7 A (IPS8160HQ) or 1 A (IPS8160HQ-1) steady-state operating current.

Active current limitation combined with thermal shutdown and automatic restart protect the devices against overload. In overload conditions, the channel turns OFF and ON again automatically to maintain the junction temperature between TJSD and TR. If this condition causes the case temperature to trigger TCSD, then overloaded channels are turned OFF and can be turned back ON only when the case temperature decreases down to TCR. Non-overloaded channels continue to operate normally.

The devices automatically turn OFF in case of ground pin disconnection.

Devices are especially suitable for industrial applications conforming to IEC 61131.

  • All features

    • Operating output current: 0.7 A (IPS8160HQ) or 1.0 A (IPS8160HQ-1) per channel
    • CMOS compatible input
    • Very low standby current
    • Undervoltage shutdown
    • Overload and short-circuit protection with output current limitation
    • Junction overtemperature protection
    • Case overtemperature protection for thermal independence of the channels
    • Protection against loss of ground
    • Thermal shutdown diagnostic pin
    • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
    • UL 2367 Certified
    • Package: QFN48L 8x6x0.9 mm

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IPS8160HQ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
IPS8160HQ
Active
VFQFPN 48L 8.0 X 6.0 X .90 PITCH Industrial Ecopack3 15 2020-01-01T00:00:00.000+01:00

IPS8160HQ

Package:

VFQFPN 48L 8.0 X 6.0 X .90 PITCH

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48L 8.0 X 6.0 X .90 PITCH

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
IPS8160HQ
Available at distributors

Distributor availability of IPS8160HQ

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

IPS8160HQ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS8160HQ

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors