Save to myST

Input/output modules

Input/Output (I/O) modules collect data from input devices including proximity, pressure, temperature sensors and push buttons, and control actuators such as valves, relays and lamps (output devices).  These modules can either be added to a Programmable Logic Controller (PLC) control cabinet or be integrated in manufacturing equipment on the factory floor. I/O modules which are compliant with safety standards, such as the IEC 61000 specifications for Electromagnetic compatibility, ensure safe and steady operation. When I/O modules include diagnostic functions, the analysis of the data provided eases maintenance activities and minimizes equipment down-time. Read more

Interactive Block Diagram

Click on the diagram to choose the products you need, to start your design.

Input/output modules

Our products helps meet IEC 61131-2 specifications

ST's range of Intelligent Power Switches (IPS) includes devices with embedded galvanic isolation, ensuring protection against overload and avoiding EMC Failures, as well as Current-Limited Termination (CLT) ICs, to provide a fully protected integrated interface, compliant with IEC 61131-2 specifications.