Product overview
Description
This ACEPACK 2 power module represents a leg of a T-type 3-level inverter topology that integrates the advanced silicon carbide power MOSFET technology from STMicroelectronics. This module is manufactured using both the innovative properties of the wide bandgap materials and the high thermal performance substrate, which results in exceptional low on-resistance per unit area and excellent switching performance almost independent of temperature. A negative temperature sensor and three DC link capacitors are also included to optimize switching behavior.
-
All features
- ACEPACK 2 power module
- 13 mΩ of typical RDS(on) each switch (2 dice in parallel per switch)
- 2.5 kVrms insulation voltage
- Integrated NTC temperature sensor
- DC link capacitors between DC BUS and neutral
- AIN DBC improved thermal performance
- Press fit contact pins
- ACEPACK 2 power module
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
A2U12M12W2-F1C | Active | ACEPACK 2 | Industrial | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2U12M12W2-F1C | | | distributors No availability of distributors reported, please contact our sales office |
A2U12M12W2-F1C Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors