L99MOD54XP

Active
Design Win

Multi-Output Driver for Automotive Applications

Download datasheet

Product overview

Description

The L99MOD54XP is a microcontroller-driven multifunctional actuator driver for automotive applications.

Up to two DC motors and three grounded resistive loads can be driven with three half bridges and three high-side drivers.

The integrated SPI controls all operating modes (forward, reverse, brake and high impedance).

Also all diagnostic information is available via SPI read.

  • All features

    • AEC-Q100 qualified
    • Three half bridges for 0.75 A loads (RDSon = 1600 mΩ)
    • Two configurable high-side drivers for up to 1.5 A load (RDSon = 500 mΩ) or 0.35 A load (RDSon = 1800 mΩ)
    • One high-side driver for 6 A load (RDSon = 100 mΩ)
    • Programmable soft start function to drive loads with higher inrush currents (i.e. current > 6 A, current > 1.5 A)
    • Very low current consumption in standby mode (IS < 6 µA typ; Tj ≤ 85 °C)
    • All outputs short circuit protected
    • Current monitor output for high-side OUT1, OUT4, OUT5 and OUT6
    • All outputs over temperature protected
    • Open-load diagnostic for all outputs
    • Overload diagnostic for all outputs
    • PWM control of all outputs
    • Charge pump output for reverse polarity protection

You might also like...

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - L99MOD54XP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L99MOD54XPTR
Active
PowerSSO 36 Automotive Ecopack2 - -

L99MOD54XPTR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L99MOD54XPTR
Available at distributors

Distributor availability of L99MOD54XPTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99MOD54XPTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99MOD54XPTR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors