ST offers a complete class-AB product portfolio. As well as standard class-AB power amplifiers, ST proposes audio amplifiers in class SB (Single-ended Bridge) and SB-I (SB improved). As a result of their high efficiency, these classes reduce power dissipation by up to 50% compared to standard class AB, simplifying thermal management in current power sets. Moreover, ST has introduced a digital input to offer a clean sound, immune to external interferences. Amplifiers can now be directly connected to the DSP output without any signal conversion. ST also proposes amplifiers that are compatible with start-stop and hybrid engines.
ST's class-AB automotive audio amps offer:
- Clean, powerful audio
- A wide portfolio, single-channel devices to powerful quad-channel single-chip devices
- Robust designs with integrated protection against short circuits, ESD, load dumping, over-temperature
- Ability to drive very low impedance speakers (as low as 1 ohm)
- Products compliant with new stop-start engine and hybrid engine standards
- Optional I²C interface and diagnostics
- Optional digital input
- Optional augmented efficiency
Featured Videos
ST's complete family of “intelligent” analog automotive power amplifiers
ST offers a complete range of intelligent analog power amplifiers for automotive audio systems.
What makes these power amplifiers "intelligent" is their reliable diagnostics array that detects the status of each speaker and can identify any failure or speaker disconnection. Two- or four-channel versions with different power levels and features, like the automatic offset control, are available. The new generation has very high efficiency (class SB, class SB-I), consuming less than a standard class AB, a valid alternative to class D power amplifiers. Furthermore, ST is the only company offering an automotive analog power amplifier with a digital input. All our amplifiers are compatible with hybrid and start-stop engines, working with a battery of just 6V.
STPA008 enriches your listening experience
The STPA008 is the latest automotive-grade class AB analog input power amplifier of the STPA family designed to enrich the car audio listening experience. It embeds 4 audio channels able to deliver a maximum power of 50 W each, it can drive loads as low as 2 W and operate from 6 to 18 V without popping or interruption. This makes the product compatible with start-stop and hybrid vehicles. An exciting sound quality level is guaranteed by its particular architecture built using ST's exclusive BCD6sA smart power technology, specifically designed for audio performance. The STPA008 helps ensure excellent immunity against interference coming from mobile devices (the so-called “GSM effect”), saving input filtering components (capacitors, inductors). Radio manufacturers can further save components and space on the board since all features are integrated and the STPA008 offers extreme robustness against misconnections.
The product is available in both Flexiwatt25 and Flexiwatt27 packages.