Product overview
Description
The PoE_Lighting app is designed for Smart Lighting and IoT applications, and allows you to control (ON/OFF) and change the intensity of the load (light) connected to the STEVAL-POEL45W1 reference design via BLE. The app uses GATT connection for communication with the device over a custom protocol.
It is available for Android (version 4.3 and above) and can be downloaded from Google Play.
-
All features
- Based on Bluetooth low energy (BLE) connectivity
- Designed for Smart Lighting and IoT applications
- On/Off and intensity control
- Available on Google Play
- Compatible with all the Android devices running Android 4.3 and above
- Scans and displays the compatible devices