STSW-STUSB003

Active
Design Win

Software Library for STUSB4500

Get Software Get Software Download databrief

Product overview

Description

The STSW-STUSB003 is a software library enabling dynamic input power management. Open source software is available to speed-up end-application software developments. The code is available as an example only. The library includes: the STUSB4500 hardware abstraction layers, drivers, Code example, demo and the user manual.

  • All features

    • Open source code:
      • Alarm management
      • Send HW and SW reset
      • Access to SINK and SOURCE PDOs
      • Change of SINK PDO
      • Alignment of SINK PDOs to SOURCE PDOs
    • Compiled demo
    • Environment set-up:
      • NUCLEO-F072RB: STM32 Nucleo-64 development board with AMR Cortex M0
      • STEVAL-ISC005V1: STUSB4500 evaluation board
      • IAR 8.x: C code compiler

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version