Embedded Office's Safety AddOns is a sophisticated, pre-certified software component designed to enhance the reliability and security of embedded systems across various industries. Ideal for applications in industrial automation, automotive, railroad, and medical devices, Safety AddOns ensures compliance with the highest international safety standards, including IEC 61508 up to SIL3, ISO 26262 up to ASIL-D, IEC 62304 up to Class C, and EN 50128 up to SIL4.
By integrating Safety AddOns into their projects, firmware developers can leverage a robust framework that simplifies the implementation of mandatory safety measures, ensuring their systems meet stringent safety requirements efficiently and transparently.
Features:
- Time Budget Monitoring: ensures that tasks are executed within their allocated time frames, preventing system overloads and guaranteeing real-time performance
- Logical Program Flow Control: monitors and controls the logical flow of the program to detect and mitigate unexpected behaviors and errors
- End-to-End Protected Communication: safeguards data integrity and confidentiality during transmission, ensuring secure communication between different system components
- Configurable CRC Algorithm Calculations: provides customizable cyclic redundancy check (CRC) algorithms for error detection, enhancing data reliability, and system robustness
- Pre-Certification: independent body pre-certifications streamline the certification process, enabling quicker compliance with industry standards
By choosing Safety AddOns, developers can rest assured that they are equipped with a comprehensive suite of pre-certified safety mechanisms, allowing them to focus on innovation while maintaining the highest levels of functional safety and reliability in their safety-critical systems.
Supported Devices | SPC56,SPC57,SPC58,STM32,STM32MP1 |
Middleware | Safety |
Deliverable | Source |
License Type | Commercial |
Site |