Product overview
Description
The STSW-ST25DV002 package contains all source files to compile firmware for the ST25DV64KC-DISCO boards.
It is built on top of STM32Cube software libraries and methodology and it provides many examples of the capabilities of the ST25DV-I2C Dynamic Tag.
Some features of the demonstration require a reader (such as the CR95HF and its associated PC software) or a smartphone with the ST25 NFC Tag application software package installed.
-
All features
- Fast transfer mode demonstrations (achieved through a proprietary protocol)
- Firmware upgrade
- Picture download/upload
- Read/store NDEF messages
- NFC forum NDEF library
- Additional NFC forum Type 5 Tag wrapper
- Additional features of the ST25DV-I2C
- Interrupts from the ST25DV-I2C to the MCU, using the dedicated GPO
- Energy harvesting to power an additional component
- Manage ST25DV-I2C state: RF enable/disable/sleep, low-power down state
- Password and memory area management: 64-bits password authentication, specific read/write protection for any of the four possible memory areas
- I2C driver to communicate between a STM32 microcontroller and the ST25DV-I2C
- Based on the STM32Cube software libraries and methodology
- Fast transfer mode demonstrations (achieved through a proprietary protocol)