STSW-BNRGFLASHER

Active
Design Win

The RF-Flasher utility

Get Software Download databrief

Product overview

Description

The STSW-BNRGFLASHER is an software package containing a standalone PC utility, which allows the ST wireless System-on-Chips devices flash to be read, mass erased, written and programmed.

It currently supports the BlueNRG-1, BlueNRG-2, BlueNRG-LP, BlueNRG-LPS flash access through both UART and SWD interfaces using, respectively, the internal device UART bootloader and the standard SWD interface through HW SWD programming/debugging tools (CMSIS-DAP, ST-Link, J-Link).

It allows a MAC address to be stored on a specific flash location selected by user, through the UART or SWD interface. MAC address can be directly provided by user, read from an input file containing the MAC address list or set with incremental steps starting from a user provided MAC address value.

It also supports the capability to program more devices through SWD and UART interfaces. Further, user can also activate a programming loop when a single SWD programming tool is available, just plug a new device platform to be programmed, wait for programming end, and then unplug programmed platform and plug another one platform (plug and play mode).

A standalone flasher launcher utility is also provided in the RF-Flasher software package. This utility let you target flash reading, mass erasing, writing and programming operations from a PC DOS window outside the flasher GUI PC application context.

  • All features

    • The RF-Flasher standalone PC utility allows the ST wireless System-on-Chips devices flash to be read, mass erased, written and programmed. Current supported wireless devices are: BlueNRG-1, BlueNRG-2, BlueNRG-LP, BlueNRG-LPS.
    • UART mode through the devices preprogrammed UART bootloader to target flash reading, mass erasing, writing and programming operations
    • SWD mode through the devices standard SWD interface to target flash reading, mass erasing, writing and programming operations
    • HW SWD programming/debugging tools support (CMSIS-DAP, ST-Link, J-Link)
    • The multiple devices programming through SWD and UART interface
    • MAC address programming at specific flash location selected by user (UART or SWD mode)
    • Standalone flasher launcher utility

Get Software

STMicroelectronics recommends always keeping your software up to date
STM32WB0 series is strongly recommended for any new design further to the BlueNRG-LP/LPS rebranding.