STDES-VIENNARECT

Active
Design Win

15 kW, three-phase Vienna rectifier with low cost mixed-signal control for power factor correction

Download databrief

Product overview

Description

This reference design represents a complete solution for high power three-phase AC/DC rectifier applications based on the Vienna topology. It features mixed-signal control, with the STNRG388A controller providing digital output voltage regulation, and dedicated analog circuitry providing high bandwidth continuous conduction mode (CCM) current regulation for maximum power quality in terms of total harmonic distortion (THD) and power factor (PF).

The high switching frequency of the SiC MOSFETs (70 kHz) and the multilevel structure allow nearly 99% efficiency as well as the optimization of passive power components in terms of size and cost.

This high efficiency Vienna rectifier is designed for several end applications such as electric vehicle (EV) and industrial battery chargers, and industrial equipment requiring very high PF and low THD.

  • All features

    • 3-phase, 3-level AC/DC power converter
      • Rated nominal output DC voltage: 800 VDC
      • Rated nominal input AC voltage: 400 VAC at 50 Hz
      • Nominal output power AC/DC: 15 kW
      • Power factor, PF>0.99
      • Inrush current control and soft start-up
      • THD lower than 5% at nominal operation
    • Power section based on SiC MOSFETs and diodes:
      • High frequency operation (70 kHz)
      • High peak efficiency greater than 98%
      • Passive element weight and size reduction
    • Control section based on programmable STNRG388A digital controller
      • Low cost mixed-signal control
    • Overcurrent and overvoltage protections

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STDES-VIENNARECT
Active
- Industrial - -

STDES-VIENNARECT

Package:

-

Material Declaration**:

Marketing Status

Active

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STDES-VIENNARECT
Available at distributors

Distributor availability of STDES-VIENNARECT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-VIENNARECT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-VIENNARECT

Supplier:

ST

Core Product:

STNRG388A, SCTW35N65G2V, STPSC20H12, STGAP2SM, VIPER26HD

Board production status:

Not for sale

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors