STPRDC01

NRND
Design Win

Synchronous rectifier smart driver

Download databrief

Product overview

Description

The STPRDC01 smart driver implements a control scheme specific to secondary-side synchronous rectification in STVCOT™-based resonant / non-resonant converters.

It provides two high current gate drive outputs, each capable of driving one or more N-channel Low-Side Power MOSFETs. Both gate driver are controlled by the combination of START input and the embedded predictive ZCD/ZVS control assuring the two external power MOSFETs to be switched in zero-voltage / zero-current conditions to achieve high efficiency power conversion.

High-Impedance mode can be configured with the two external Power MOSFETs immediately kept OFF.

The STPRDC01 is available in DFN12, 3x3 mm package with exposed pad.

  • All features

    • Dual low-side driver for N-Channel MOSFETs
    • 4 A sink/source current
    • Operating frequency up to 1 MHz
    • Predictive ZCS / ZVS control
    • High-impedance control
    • START input
    • DFN12, 3x3 mm package

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPRDC01

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPRDC01TR
NRND
VFDFPN 12 3X3X0.9 Industrial Ecopack2

STPRDC01TR

Package:

VFDFPN 12 3X3X0.9

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFDFPN 12 3X3X0.9

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STPRDC01TR
Available at distributors

Distributor availability of STPRDC01TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPRDC01TR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPRDC01TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors