Product overview
Description
The ST4SIM-110M is an STMicroelectronics SIM and embedded SIM (eSIM or eUICC) product designed for all industrial devices.
The ST4SIM-110M pre-integrates a cellular connectivity configuration provided by trusted partners. In this way, the product is ready to be deployed to the field.
The device ensures the appropriate security level to all eSIM stakeholders (user, MNO, OEM, hardware integrator, service provider, and so on).
The device can include an embedded secure element to store credentials and/or independent applications directly managed by the MCU (or by another OEM element).
The device provides a secure and interoperable Java Card environment compliant with Java Card v3.0.4 classic. Moreover, the device integrates the most advanced UICC features compliant with GlobalPlatform, ETSI, 3GPP, 3GPP2 specifications.
The device integrates a dynamic memory management with Java Card garbage collection mechanism optimizing the usage of the memory.
The device is based on the ST33G1M2M, an industrial grade hardware solution (JEDEC) supporting severe conditions. This solution is a tamper-resistant secure element certified by Common Criteria EAL5+, with a powerful 32-bit Arm SecurCore SC300 RISC core.
-
All features
-
- Cellular network connectivity configuration provided by trusted partners
- Compliant with 2G / 3G / 4G (LTE) / CDMA / NB-IoT / CAT–M networks
- Network access applications supported: SIM / USIM / ISIM / CSIM
- Secure element access control (ARF / PKCS#15)
- OTA capability over SMS, CAT-TP & HTTPS (including DNS)
- Multi-interfaces able to combine (U)SIM + eSE
- Hardware
- Product available on ST33G1M2M
- ST33 product based on a 32-bit Arm® SecurCore® SC300™ RISC core
- Supply voltage: Class A (5 V), Class B (3 V), Class C (1.8 V)
- Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
- Serial peripheral interface (SPI), depending on packages
- Industrial qualification (JEDEC JESD47)
- Operating temperature: -40°C to +105°C
- Common Criteria EAL5+
- ECOPACK-compliant packages
- 2FF, 3FF or 4FF plugin card (based on D16 micromodule)
- DFN8 with wettable flanks (MFF2)
- WLCSP11
- Security
- Symmetric cryptography DES / 3DES / AES
- Asymmetric cryptography RSA (up to 2048 bits)
- HTTPS remote management TLS v1.0, v1.1 and v1.2
- Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpool P256r1
- Authentication algorithm: Comp128-2/-3, MILENAGE, TUAK, CAVE
- Software standard compliancy
- Java® Card v3.0.4 Classic
- GlobalPlatform® card specification v2.2, including GP amendments A, B, C, D and E
- ETSI, 3GPP and 3GPP2 release 12 (for further information, contact the local STMicroelectronics sales office)
- Power saving features (PSM and eDRX) defined by ETSI release 13
-
You might also like...
Cellular IoT Connectivity and data management
Install and manage eSIM bootstrap or operational profiles for Global Deployment of IoT devices using ST4SIM
Use on-SIM technology and network services to protect, detect and react to cyber-security events
Featured Videos
Recommended for you
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveComplete node to cloud cellular connectivity solution
Wireless connectivity solutions --
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 19 Jan 2021 | 19 Jan 2021 |
Presentations (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.5 | 18 Feb 2025 | 18 Feb 2025 | ||
2.2 | 18 Feb 2025 | 18 Feb 2025 | ||
1.3 | 18 Feb 2025 | 18 Feb 2025 | ||
2.1 | 08 Jul 2024 | 08 Jul 2024 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 10 Jun 2024 | 10 Jun 2024 |
Brochures (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 09 Jan 2023 | 09 Jan 2023 | ||
1.0 | 24 Jul 2024 | 24 Jul 2024 | ||
2.0 | 11 Jun 2020 | 11 Jun 2020 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - ST4SIM-110M
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
CIMMA8MIJP00914$ | Active | - | Industrial | N/A | |
CIMMA8MIJP00915$ | Active | - | Industrial | N/A | |
CIMMA8MIJP00916$ | Active | - | Industrial | N/A | |
CIMMA8MIJP01008$ | Active | - | Industrial | N/A | |
CIMMA8MIJP01009$ | Active | - | Industrial | N/A | |
CIMMA8MIJP01010$ | Active | - | Industrial | N/A | |
CIMMA8MIJP01864$ | Evaluation | SINGLE CARD | Industrial | Ecopack1 | |
CIMMA8MIJP01865$ | Evaluation | SINGLE CARD | Industrial | Ecopack1 | |
CIMMA8MIJP01868$ | Evaluation | SINGLE CARD | Industrial | Ecopack1 | |
OIMMA8MBHP01158$ | Active | VFDFPN 8 5X6 WETTABLE FLANK | Industrial | N/A | |
OIMMA8MBHP01370$ | Active | VFDFPN 8 5X6 WETTABLE FLANK | Industrial | N/A | |
OIMMA8MBHP01745$ | Active | VFDFPN 8 5X6 WETTABLE FLANK | Industrial | N/A | |
OIMMY8MBHP00638$ | Active | - | Industrial | N/A | |
OIMMY8MBHP00666$ | Active | - | Industrial | N/A | |
ST4SI1M0008SCIFW | Active | VFDFPN 8 5X6 WETTABLE FLANK | Industrial | N/A | |
ST4SIM-110M | Active | DICE | Industrial | N/A | |
Marketing Status
Package
-
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
-
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
-
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
-
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
-
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
-
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
SINGLE CARD
Grade
Industrial
RoHS Compliance Grade
Ecopack1
Marketing Status
Package
SINGLE CARD
Grade
Industrial
RoHS Compliance Grade
Ecopack1
Marketing Status
Package
SINGLE CARD
Grade
Industrial
RoHS Compliance Grade
Ecopack1
Marketing Status
Package
VFDFPN 8 5X6 WETTABLE FLANK
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
VFDFPN 8 5X6 WETTABLE FLANK
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
VFDFPN 8 5X6 WETTABLE FLANK
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
-
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
-
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
VFDFPN 8 5X6 WETTABLE FLANK
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
DICE
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Service and Connectivity Provider | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||
CIMMA8MIJP01008$ | Active | | Available at distributors Distributor availability of CIMMA8MIJP01008$
Distributor reported inventory date: | | | | Buy from Distributor | | Tape and Reel | ITALY | 3A991.a.2 | NEC | -40 | 105 | Verizon | ||||||||||||||
OIMMA8MBHP01158$ | Active | | Available at distributors Distributor availability of OIMMA8MBHP01158$
Distributor reported inventory date: | | | | Buy from Distributor | | VFDFPN 8 5X6 WETTABLE FLANK | Tape and Reel | PHILIPPINES | 3A991.a.2 | NEC | -40 | 105 | Verizon | |||||||||||||
CIMMA8MIJP00916$ | Active | | Available at distributors Distributor availability of CIMMA8MIJP00916$
Distributor reported inventory date: | | | | Buy from Distributor | | Not Available | ITALY | 3A991.a.2 | NEC | -40 | 105 | Verizon | ||||||||||||||
CIMMA8MIJP01868$ | Evaluation | | Available at distributors Distributor availability of CIMMA8MIJP01868$
Distributor reported inventory date: | | | | Buy from Distributor | | SINGLE CARD | Not Available | ITALY | 3A991.a.2 | NEC | -40 | 105 | AT&T | |||||||||||||
CIMMA8MIJP01864$ | Evaluation | | Available at distributors Distributor availability of CIMMA8MIJP01864$
Distributor reported inventory date: | | | | Buy from Distributor | | SINGLE CARD | Not Available | ITALY | 3A991.a.2 | NEC | -40 | 105 | AT&T | |||||||||||||
CIMMA8MIJP01010$ | Active | | Available at distributors Distributor availability of CIMMA8MIJP01010$
Distributor reported inventory date: | | | | Buy from Distributor | | Tape and Reel | ITALY | 3A991.a.2 | NEC | -40 | 105 | Verizon | ||||||||||||||
CIMMA8MIJP01865$ | Evaluation | | Available at distributors Distributor availability of CIMMA8MIJP01865$
Distributor reported inventory date: | | | | Buy from Distributor | | SINGLE CARD | Not Available | ITALY | 3A991.a.2 | NEC | -40 | 105 | AT&T | |||||||||||||
CIMMA8MIJP00914$ | Active | | Available at distributors Distributor availability of CIMMA8MIJP00914$
Distributor reported inventory date: | | | | Buy from Distributor | | Tape and Reel | ITALY | 3A991.a.2 | NEC | -40 | 105 | Verizon | ||||||||||||||
ST4SI1M0008SCIFW | Active | | Available at 1 distributors Distributor availability of ST4SI1M0008SCIFW
Distributor reported inventory date: 4/7/2025 | | | | Buy from Distributor | | VFDFPN 8 5X6 WETTABLE FLANK | Tape and Reel | PHILIPPINES | 3A991.a.2 | NEC | -40 | 105 | Soracom | |||||||||||||
OIMMA8MBHP01745$ | Active | | Available at distributors Distributor availability of OIMMA8MBHP01745$
Distributor reported inventory date: | | | | Buy from Distributor | | VFDFPN 8 5X6 WETTABLE FLANK | Tape and Reel | PHILIPPINES | 3A991.a.2 | NEC | -40 | 105 | AT&T | |||||||||||||
OIMMA8MBHP01370$ | Active | | Available at distributors Distributor availability of OIMMA8MBHP01370$
Distributor reported inventory date: | | | | Buy from Distributor | | VFDFPN 8 5X6 WETTABLE FLANK | Tape and Reel | PHILIPPINES | 3A991.a.2 | NEC | -40 | 105 | Verizon | |||||||||||||
CIMMA8MIJP01009$ | Active | | Available at distributors Distributor availability of CIMMA8MIJP01009$
Distributor reported inventory date: | | | | Buy from Distributor | | Not Available | ITALY | 3A991.a.2 | NEC | -40 | 105 | Verizon | ||||||||||||||
OIMMY8MBHP00638$ | Active | | Available at 1 distributors Distributor availability of OIMMY8MBHP00638$
Distributor reported inventory date: 4/7/2025 | | | | Buy from Distributor | | Tape and Reel | PHILIPPINES | 3A991.a.2 | NEC | -40 | 105 | Verizon | ||||||||||||||
OIMMY8MBHP00666$ | Active | | Available at 1 distributors Distributor availability of OIMMY8MBHP00666$
Distributor reported inventory date: 4/7/2025 | | | | Buy from Distributor | | Tape and Reel | PHILIPPINES | 3A991.a.2 | NEC | -40 | 105 | Verizon | ||||||||||||||
ST4SIM-110M | Active | | Available at distributors Distributor availability of ST4SIM-110M
Distributor reported inventory date: | | | | Buy from Distributor | | DICE | Not Applicable | FRANCE | 3A991.a.2 | NEC | -40 | 105 |
| |||||||||||||
CIMMA8MIJP00915$ | Active | | Available at distributors Distributor availability of CIMMA8MIJP00915$
Distributor reported inventory date: | | | | Buy from Distributor | | Tape and Reel | ITALY | 3A991.a.2 | NEC | -40 | 105 | Verizon |
CIMMA8MIJP01008$ Active
Part Number:
CIMMA8MIJP01008$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
Verizon
Distributor reported inventory date:
Stock
Min.Order
OIMMA8MBHP01158$ Active
Part Number:
OIMMA8MBHP01158$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
Verizon
Distributor reported inventory date:
Stock
Min.Order
CIMMA8MIJP00916$ Active
Part Number:
CIMMA8MIJP00916$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
Verizon
Distributor reported inventory date:
Stock
Min.Order
CIMMA8MIJP01868$ Evaluation
Part Number:
CIMMA8MIJP01868$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
AT&T
Distributor reported inventory date:
Stock
Min.Order
CIMMA8MIJP01864$ Evaluation
Part Number:
CIMMA8MIJP01864$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
AT&T
Distributor reported inventory date:
Stock
Min.Order
CIMMA8MIJP01010$ Active
Part Number:
CIMMA8MIJP01010$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
Verizon
Distributor reported inventory date:
Stock
Min.Order
CIMMA8MIJP01865$ Evaluation
Part Number:
CIMMA8MIJP01865$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
AT&T
Distributor reported inventory date:
Stock
Min.Order
CIMMA8MIJP00914$ Active
Part Number:
CIMMA8MIJP00914$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
Verizon
Distributor reported inventory date:
Stock
Min.Order
ST4SI1M0008SCIFW Active
Part Number:
ST4SI1M0008SCIFW
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
Soracom
ANGLIA Live
Stock
10Min.Order
1Distributor reported inventory date: 4/7/2025
Stock
Min.Order
OIMMA8MBHP01745$ Active
Part Number:
OIMMA8MBHP01745$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
AT&T
Distributor reported inventory date:
Stock
Min.Order
OIMMA8MBHP01370$ Active
Part Number:
OIMMA8MBHP01370$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
Verizon
Distributor reported inventory date:
Stock
Min.Order
CIMMA8MIJP01009$ Active
Part Number:
CIMMA8MIJP01009$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
Verizon
Distributor reported inventory date:
Stock
Min.Order
OIMMY8MBHP00638$ Active
Part Number:
OIMMY8MBHP00638$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
Verizon
AVNET
Stock
4000Min.Order
0Distributor reported inventory date: 4/7/2025
Stock
Min.Order
OIMMY8MBHP00666$ Active
Part Number:
OIMMY8MBHP00666$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
Verizon
AVNET
Stock
48000Min.Order
0Distributor reported inventory date: 4/7/2025
Stock
Min.Order
ST4SIM-110M Active
Part Number:
ST4SIM-110M
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
-
Distributor reported inventory date:
Stock
Min.Order
CIMMA8MIJP00915$ Active
Part Number:
CIMMA8MIJP00915$
Operating Temperature (°C)
Min:
-40
Max:
105
Service and Connectivity Provider:
Verizon
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors