Transportation Smart offices Smart buildings STM32Cube.AI Object detection Vision

People counting embedded in a camera

People detection and counting on high-performance MCU.

People counting embedded in a camera
Start with the Function Pack
Transportation Smart offices Smart buildings STM32Cube.AI Object detection Vision
Start with the Function Pack
Making buildings and offices smarter means placing people at the heart of the environments we live and work in. This paradigm shift requires a particular attention by our surrounding electronics on the sensing intelligence. In this context, the people counting functionality becomes of paramount importance to adjust in real-time heater, HVAC or occupancy management. It results in more comfort for occupants and higher energy management efficiency.

Approach

  • This prototype can count in real-time and with a high level of accuracy the restaurant's attendance.
  • This is achieved thanks to the artificial intelligence algorithm embedded on the STM32 microcontroller and the use of a thermal infrared technology.
  • We've used the FP-AI-VISION1 function pack code example running on an STM32H747I-D + B-CAMS-OMV board.

Sensor

Vision: Camera module bundle (reference: B-CAMS-OMV)

Data

Data format
Single class: people
RGB color images

Results

Model: YOLO Low Complexity quantized neural network
Input size: 240x240x3
Memory footprint:
277 KB Flash for weights
233 KBRAM for activations
Accuracy: 55.88% Average Precision using a 50% IoU against the PASCAL VOC test dataset
Performance on STM32H747* (High-perf) @ 400 MHz 
Inference time: 371 ms
Frame rate: 2.7 fps
* As measured with STM32CubeAI 7.1.0 in FP-AI-VISION1 3.1.0

Optimized with

STM32Cube.AI

Optimized with

Compatible with

STM32H7 series

Compatible with

Resources

Optimized with STM32Cube.AI

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

Optimized with STM32Cube.AI

Compatible with STM32H7 series

The STM32 family of 32-bit microcontrollers based on the Arm Cortex®-M processor is designed to offer new degrees of freedom to MCU users. It offers products combining very high performance, real-time capabilities, digital signal processing, low-power / low-voltage operation, and connectivity, while maintaining full integration and ease of development.

Compatible with STM32H7 series

You also might be interested by

Transportation

Enhanced safety and lifetime of e-assisted bikes with Panasonic

Tire pressure monitoring solution to improve rider safety and convenience.

Industrial | Transportation

Smart asset tracking

Packages condition classification on sensors.

Industrial | Smart offices

Low-power anomaly detection on a fan

Low-power anomaly detection solution running on a sensor.