Tools

Create, optimize, and deploy your machine learning algorithms.

ST AIoT Craft NEW

An online tool to fast-track the development of sensor-to-cloud solutions leveraging ST components with in-sensor AI.

ST AIoT Craft NEW

1.0.0

An online tool to fast-track the development of sensor-to-cloud solutions leveraging ST components with in-sensor AI.

NanoEdge AI Studio

A free AutoML software for adding edge AI to embedded projects, guiding users step by step to easily find the optimal AI model for their requirements.

NanoEdge AI Studio

4.6

A free AutoML software for adding edge AI to embedded projects, guiding users step by step to easily find the optimal AI model for their requirements.

ST Edge AI Developer Cloud NEW

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

ST Edge AI Developer Cloud NEW

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

MEMS Studio

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

MEMS Studio

1.3.0

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

ST Edge AI Core NEW

A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.

ST Edge AI Core NEW

2.0.0

A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

STM32Cube.AI

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained edge AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

STM32Cube.AI

9.0.0

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained edge AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

High Speed Datalog NEW

This tool allows users to manage the acquisition and labelling of sensor datasets. Datasets are stored onto microSD cards or streamed via USB. The data acquisition can be controlled using the graphical user interface (GUI), the command line interface (CLI), or Bluetooth with a smartphone.

High Speed Datalog NEW

2.1.1

This tool allows users to manage the acquisition and labelling of sensor datasets. Datasets are stored onto microSD cards or streamed via USB. The data acquisition can be controlled using the graphical user interface (GUI), the command line interface (CLI), or Bluetooth with a smartphone.

StellarStudioAI

The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.

StellarStudioAI

1.2.0

The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.

AI for OpenSTLinux

X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.

AI for OpenSTLinux

5.1.0

X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.

Hand posture ToF AI NEW

The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.

Hand posture ToF AI NEW

The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

High Speed Datalog NEW

This tool allows users to manage the acquisition and labelling of sensor datasets. Datasets are stored onto microSD cards or streamed via USB. The data acquisition can be controlled using the graphical user interface (GUI), the command line interface (CLI), or Bluetooth with a smartphone.

High Speed Datalog NEW

2.1.1

This tool allows users to manage the acquisition and labelling of sensor datasets. Datasets are stored onto microSD cards or streamed via USB. The data acquisition can be controlled using the graphical user interface (GUI), the command line interface (CLI), or Bluetooth with a smartphone.

MEMS Studio

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

MEMS Studio

1.3.0

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

NanoEdge AI Studio

A free AutoML software for adding edge AI to embedded projects, guiding users step by step to easily find the optimal AI model for their requirements.

NanoEdge AI Studio

4.6

A free AutoML software for adding edge AI to embedded projects, guiding users step by step to easily find the optimal AI model for their requirements.

ST AIoT Craft NEW

An online tool to fast-track the development of sensor-to-cloud solutions leveraging ST components with in-sensor AI.

ST AIoT Craft NEW

1.0.0

An online tool to fast-track the development of sensor-to-cloud solutions leveraging ST components with in-sensor AI.

NanoEdge AI Studio

Free AutoML software for adding edge AI to embedded projects, guiding users step by step to easily find the optimal AI model for their requirements.

NanoEdge AI Studio

4.6

Free AutoML software for adding edge AI to embedded projects, guiding users step by step to easily find the optimal AI model for their requirements.

Hand posture ToF AI NEW

The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.

Hand posture ToF AI NEW

The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.

AI for OpenSTLinux

X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.

AI for OpenSTLinux

5.1.0

X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.

MEMS Studio

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

MEMS Studio

1.3.0

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

ST Edge AI Core NEW

A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.

ST Edge AI Core NEW

2.0.0

A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.

ST Edge AI Developer Cloud NEW

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

ST Edge AI Developer Cloud NEW

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

StellarStudioAI

The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.

StellarStudioAI

1.2.0

The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.

STM32Cube.AI

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained edge AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

STM32Cube.AI

9.0.0

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained edge AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

ST Edge AI Developer Cloud NEW

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

ST Edge AI Developer Cloud NEW

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

AI for OpenSTLinux

X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.

AI for OpenSTLinux

5.1.0

X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.

Hand posture ToF AI NEW

The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.

Hand posture ToF AI NEW

The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.

MEMS Studio

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

MEMS Studio

1.3.0

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

NanoEdge AI Studio

A free AutoML software for adding edge AI to embedded projects, guiding users step by step to easily find the optimal AI model for their requirements.

NanoEdge AI Studio

4.6

A free AutoML software for adding edge AI to embedded projects, guiding users step by step to easily find the optimal AI model for their requirements.

ST Edge AI Core NEW

A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.

ST Edge AI Core NEW

2.0.0

A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.

ST Edge AI Developer Cloud NEW

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

ST Edge AI Developer Cloud NEW

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

StellarStudioAI

The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.

StellarStudioAI

1.2.0

The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.

STM32Cube.AI

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained edge AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

STM32Cube.AI

9.0.0

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained edge AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.