Save to myST

Stepper motor control

Stepper motors are widely used in holding and positioning applications in the computer, security, industrial automation and automotive sectors. Depending on the number of phases, the winding arrangement and the required level of motion smoothness, ST offers several types of bipolar stepper motor drivers to ensure the best performance for your application.   Read more

Bipolar stepper motor

In bipolar stepper motors, current can flow in both directions; a full-bridge converter is required to drive each of the two windings of a two-phase motor. During motion, the type of electronic control (full step, half step, microstepping) and the re
View application

Unipolar stepper motor

In unipolar stepper motors, stator windings share a common terminal; the free terminal of each winding is connected to a separate power switch and the current is allowed to flow in one direction through the motor windings. Diodes are used to clamp th
View application