FDA901

Active

4 x 50 W class-D digital input power amplifier with load current monitoring and low voltage operation

Download databrief

Product overview

Description

FDA901 is a new BCD technology Quad Bridge class D amplifier, specially intended for car radio automotive applications.

Thanks to the technology used, it is possible to integrate a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared to the standard class AB.

The integrated D/A converter allows to reach outstanding performances (115 dB S/N ratio with 110 dB of dynamic range). The feedback loop includes the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion independently from the inductor and capacitor quality.

FDA901 is fully configurable through I2C bus, moreover it includes not only the most complete load diagnostic matrix but also a unique real time load current acquisition on I2C and I2S data lines, enabling sophisticated speaker monitoring functions.

Thanks to the solutions implemented to contain EMI emissions, the device is intended to be used in the standard single DIN car-radio box together with the tuner.

Moreover the FDA901 is able to work with power supply as low as 6 V, thus supporting the most recent low voltage ('start-stop') car-makers specification.

  • All features

    • AEC-Q100 qualified
    • Integrated 110 dB D/A conversion
    • I2S and TDM digital input (3.3/1.8 V)
    • Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz and 192 kHz
    • Class-D channels with 93% efficiency
    • CISPR25 - Class V (Fourth Edition)
    • Low radiation function (LRF)
    • Idle tones free DAC
    • Output lowpass filter included in the feedback allowing superior audio performance
    • High output power capability
      • 28 W/4 Ω 10% THD, Vd = 14.4 V
      • Max. output power: 4 x 50 W/4 Ω @ 15.2 V, 1 kHz
    • Full I2C bus driving (3.3/1.8 V):
      • Channel independent Eco-Mode
      • Channel independent soft play/mute
      • I2C bus diagnostics, including DC and AC load detection and load value recognition
    • Integrated fault protection
    • Input and output offset detector
    • Clipping detector
    • Real time load current monitoring (on I2C and TDM data lines)
    • ESD protection
    • 6 V operation ("Start - Stop" engines compatibility)
    • 2 and 1 Ω load driving capability

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.