Product overview
Description
The BAT30 series uses 30 V Schottky barrier diodes encapsulated in SOD-523 or SOT-323 packages.
This device is specially suited for switching mode applications needing low forward voltage drop diodes.
-
All features
- Very low conduction losses
- Negligible switching losses
- Low forward and reverse recovery times
- Extremely fast switching
- Surface mount device
- Low capacitance diode
- ECOPACK®2 and RoHS compliant component
Recommended for you
Events and Seminars
Related Applications
Industrial
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveDiode product finder application for Android and iOS
Finder Apps ST
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 10 Apr 2015 | 10 Apr 2015 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 20 May 2024 | 20 May 2024 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 07 Nov 2022 | 07 Nov 2022 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - BAT30
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 8.0 | 07 Dec 2021 | 07 Dec 2021 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BAT30CWFILM | Active | SOT-323 | Industrial | Ecopack2 | |
BAT30KFILM | Active | SOD-523 | Industrial | Ecopack2 | |
BAT30SWFILM | Active | SOT-323 | Industrial | Ecopack2 | |
Marketing Status
Package
SOT-323
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOD-523
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-323
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BAT30CWFILM | Active | 0.031 / 1k | Available at 3 distributors Distributor availability of BAT30CWFILM
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | SOT-323 | Tape and Reel | CHINA | EAR99 | NEC | 150 | |||||||||||||||||||||||||||||||||||
BAT30SWFILM | Active | 0.038 / 100 | Available at 3 distributors Distributor availability of BAT30SWFILM
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | SOT-323 | Tape and Reel | CHINA | EAR99 | NEC | 150 | |||||||||||||||||||||||||||||||||||
BAT30KFILM | Active | 0.046 / 100 | Available at 5 distributors Distributor availability of BAT30KFILM
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | SOD-523 | Tape and Reel | CHINA | EAR99 | NEC | 150 |
BAT30CWFILM Active
Part Number:
BAT30CWFILM
Junction Temperature (°C) (max):
150
ANGLIA Live
Stock
8810Min.Order
1MOUSER
Stock
35012Min.Order
1DIGIKEY
Stock
17922Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
BAT30SWFILM Active
Part Number:
BAT30SWFILM
Junction Temperature (°C) (max):
150
Farnell Element14
Stock
5110Min.Order
1MOUSER
Stock
19214Min.Order
1DIGIKEY
Stock
14178Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
BAT30KFILM Active
Part Number:
BAT30KFILM
Junction Temperature (°C) (max):
150
Farnell Element14
Stock
9365Min.Order
1MOUSER
Stock
33671Min.Order
1FUTURE
Stock
3000Min.Order
3000DIGIKEY
Stock
75644Min.Order
1YOSUN
Stock
12000Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors