P-NUCLEO-53L4A2

Active
Design Win

VL53L4CX STM32 Nucleo pack with X-NUCLEO-53L4A2 expansion board and NUCLEO-F401RE development board

Download databrief Order Direct

Product overview

Description

The P-NUCLEO-53L4A2 is a complete evaluation kit that allows you to learn, evaluate, and develop applications using the VL53L4CX Time-of-Flight sensor with extended range measurement.

Specifically designed for long-range, multitarget measurements, the VL53L4CX provides very accurate distance measurements up to 6 m with excellent results over short distances.

A new generation laser emitter with 18° FoV improves the performance under the ambient light.

Thanks to ST patented algorithms and innovative module construction, the VL53L4CX is also able to detect multiple objects within the FoV with depth understanding.

ST histogram algorithms ensure cover glass crosstalk immunity beyond 80 cm and dynamic smudge compensation for targets below 80 cm.

Like all Time-of-Flight sensors based on ST FlightSense technology, the VL53L4CX records an absolute distance measurement regardless of the target color and reflectance.

The NUCLEO-F401RE STM32 Nucleo development board provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller, choosing from the various combinations of performance, power consumption, and features.

  • All features

    • VL53L4CX Time-of-Flight sensor with extended range measurement expansion board (X-NUCLEO-53L4A2)
    • NUCLEO-F401RE development board
    • 0.25, 0.5, and 1 mm spacers to simulate air gaps
    • Two different cover glasses to protect the sensor from the dust
    • Equipped with Arduino UNO R3 connectors
    • Full system software supplied, including code examples and graphical user interface
    • RoHS, CE, UKCA, and China RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
P-NUCLEO-53L4A2-
Active
Ecopack2

P-NUCLEO-53L4A2-

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
P-NUCLEO-53L4A2-
Available at distributors

Distributor availability of P-NUCLEO-53L4A2-

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

P-NUCLEO-53L4A2- Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

P-NUCLEO-53L4A2-

Supplier:

ST

Core Product:

VL53L4CX

Board production status:

Stock available

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors