Product overview
Description
The X-NUCLEO-IPS02A1 provides an affordable and easy-to-use solution for driving grounded loads (i.e. heating elements, solenoid driver, LED driver, light bulb driver, pumps relay replacement, and fans) in STM32 Nucleo projects.
This expansion board is compatible with the Arduino UNO R3 connector and supports the addition of other STM32 expansion boards with a single STM32 Nucleo board. The user can also mount the ST morpho connector.
The X-NUCLEO-IPS02A1 expansion board is based on the VPS2535H a double channel High Side Driver through a 3 V and 5 V CMOS-compatible interface and with multisense analog feedback and protections
The device VPS2535H integrates advanced protective functions such as the load current limitation protects the device in overload conditions. The device latches off in case of overload or thermal shutdown.
-
All features
- Operating Voltage range from 8 V to 36 V
- Current limitation: 42 A
- RON (per Ch): 35 mΩ @ 25 C
- Stand-By Current: 2 μA
- Temperature range: -40°C ÷ 150°C
- Power ok and Output LEDs
- Multisense Analog feedback
- Fully protected device
- Compatible with Arduino™ UNO R3 connector
- Compatible with STM32 Nucleo boards
- RoHS compliant
You might also like...
Featured Videos
ARM mbed Integrated Development Environment using STM32 Nucleo platform
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 29 Jul 2016 | 29 Jul 2016 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 29 Jul 2016 | 29 Jul 2016 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 29 Jul 2016 | 29 Jul 2016 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-IPS02A1 | NRND | Not compliant | |
X-NUCLEO-IPS02A1
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-IPS02A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
X-NUCLEO-IPS02A1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors