Product overview
Description
The X-NUCLEO-LED12A1 LED driver expansion board for STM32 Nucleo features four LED1202 devices that can drive up to 48 LEDs.
The LED1202 is a 12-channel low quiescent current LED driver, which guarantees 5 V output driving capability. Each channel is able to provide up to 20 mA with a headroom voltage of 350 mV (typ.) only.
The output current can be adjusted separately for each channel through an 8-bit analog and 12-bit digital dimming control.
The X-NUCLEO-LED12A1 expansion board comes with an additional LED panel board that houses two LEDs matrices: a 6x8 white LED matrix and a 4x4 RGB matrix.
LED matrices can be supplied via an external power supply connected to J13 connector and by selecting the right path through J15 jumper to reach the maximum luminosity available.
-
All features
- Four LED1202 devices driving up to 48 LEDs
- One double row pin array connector for external LED panel connection
- One jumper selector for internal/external LED power supply
- One panel with 48 white LEDs/16 RGB LEDs included
- Arduino UNO R3 connectors
- Free comprehensive development firmware library compatible with STM32Cube
- Scalable solution for multiple board stack
- RoHS and WEEE compliant
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 20 Oct 2021 | 20 Oct 2021 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 Oct 2021 | 20 Oct 2021 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 Oct 2021 | 20 Oct 2021 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-LED12A1 | Active | Ecopack2 | |
X-NUCLEO-LED12A1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-LED12A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
X-NUCLEO-LED12A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors