X-NUCLEO-NFC08A1

Active

NFC card reader expansion board based on ST25R3916B for STM32 and STM8 Nucleos

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-NFC08A1 NFC card reader expansion board is based on the ST25R3916B device.

The expansion board is configured to support ISO14443A/B, ISO15693, FeliCa™, and AP2P communication.

The ST25R3916B manages frame coding and decoding in reader mode for standard applications, such as NFC, proximity, and vicinity HF RFID standards. It supports ISO/IEC 14443 type A and B, ISO/IEC 15693 (single subcarrier only) and ISO/IEC 18092 communication protocols as well as the detection, reading and writing of NFC forum type 1, 2, 3, 4, and 5 tags.

The on-board low-power capacitive sensor performs ultra-low power wake-up without switching the reader field on and traditional inductive wake-up to select amplitude or phase measurement.

The automatic antenna tuning (AAT) technology enables operation close to metallic parts and/or in changing environments.

  • All features

    • On-board NFC card reader IC: ST25R3916B
    • 47 mm x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB and associated tuning circuit
    • Six general-purpose LEDs
    • ISO 18092 passive and active initiator, ISO 18092 passive, and active target
    • NFC-A and NFC-F card emulation
    • ISO 14443A and ISO14443B
    • ISO 15693
    • FeliCa™
    • Up to 1.7 W output power with differential antenna
    • Possibility of driving two antennas in single-ended configuration
    • Inductive wake-up
    • Automatic antenna-tuning system
    • Transparent and stream modes to implement MIFARE™ classic compliant or other custom protocols
    • Equipped with Arduino UNO R3 connector
    • Free comprehensive development firmware library compatible with STM32Cube and samples for ST25R3916B
    • Scalable solution for multiple board cascade
    • FCC certified
    • RoHS and WEEE compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.