Product overview

Description

The X-NUCLEO-NFC10A1 NFC card reader expansion board is based on the ST25R200 device.

The expansion board is configured to support ISO14443A/B, ISO15693.

The ST25R200 manages frame coding and decoding in reader mode for standard applications, such as NFC, proximity, and vicinity HF RFID standards. It supports ISO/IEC 14443 type A/B and ISO/IEC 15693 RF communication protocols as well as the detection, reading and writing of NFC Forum type 1, 2, 4, and 5 tags.

It embeds a low power wake-up system capable of detecting an approaching tag. It also features a low power RC oscillator and wake-up timer to wake up the device automatically after a selected time period and check for a tag presence.

  • All features

    • On-board NFC card reader IC: ST25R200
    • 47 mm x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB and associated tuning circuit
    • Six general-purpose LEDs
    • ISO 14443A and ISO14443B
    • ISO 15693
    • Possibility of driving two antennas in single-ended configuration
    • Equipped with Arduino UNO R3 connector
    • Free comprehensive development firmware library compatible with STM32Cube and samples for ST25R200
    • Scalable solution for multiple board cascade
    • FCC certified
    • RoHS and WEEE compliant

You might also like...

Quality and Reliability

Part Number RoHS Compliance Grade Marketing Status Material Declaration**
X-NUCLEO-NFC10A1
Ecopack2
Active

X-NUCLEO-NFC10A1

Package:

Active

Material Declaration**:

RoHS Compliance Grade

Ecopack2

Marketing Status

Active

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
X-NUCLEO-NFC10A1
Available at distributors

Distributor availability of X-NUCLEO-NFC10A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-NFC10A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-NFC10A1

Supplier:

ST

Core Product:

ST25R200-BMET

Board production status:

Stock available

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors