X-NUCLEO-NFC12A1

Target

NFC card reader expansion board based on ST25R300 for STM32 Nucleos

Download databrief

Product overview

Description

The X-NUCLEO-NFC12A1 NFC card reader expansion board is based on the ST25R300 device.

The expansion board is configured to support all five NFC Forum tag types in reader mode.

The ST25R300 manages frame coding and decoding in reader mode for standard applications.

It supports ISO/IEC 14443 type A/B and ISO/IEC 15693 (single subcarrier only) and ISO/IEC 18092 communication protocols as well as the detection, reading and writing of NFC Forum type 1, 2, 3, 4, and 5 tags.

Integrated HF reader/NFC initiator/NFC target IC with an antenna etched on the PCB and the related tuning circuit.

  • All features

    • On-board NFC card reader and host card emulation IC: ST25R300
    • NFC Forum NFC-A, NFC-B, NFC-F and NFC-V poller
    • NFC Forum NFC-A, NFC-F listener
    • 13.56 MHz inductive antenna, 47 mm x 34 mm, four turns, etched on PCB and associated tuning circuit
    • Possibility of driving two antennas in single-ended configuration
    • Six general-purpose LEDs
    • Equipped with Arduino UNO R3 connector
    • Free comprehensive development firmware library compatible with STM32Cube and samples for ST25R300
    • FCC certified
    • RoHS and WEEE compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.