Product overview
Description
The X-NUCLEO-OUT05A1 industrial digital output expansion board for STM32 Nucleo provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS1025H single high-side smart power solid state relay, in a digital output module connected to 2.5 A industrial loads.
The X-NUCLEO-OUT05A1 interfaces with the microcontroller on the STM32 Nucleo via 5 kV optocouplers driven by GPIO pins and Arduino R3 connectors.
The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.
It is also possible to evaluate a system composed of up to four stacked X-NUCLEO-OUT05A1 expansion boards.
As an example, a system with four X-NUCLEO-OUT05A1 expansion boards allows you to evaluate a quad channel digital output module.
-
All features
- Based on the IPS1025H single high-side switch, which features:
- Operating range up to 60 V
- Low-power dissipation (RON(MAX) = 25 mΩ)
- Fast decay for inductive loads
- Smart driving of capacitive loads
- Under-voltage lock-out
- Overload and over-temperature protection
- PSSO24 package
- Application board operating range: 8 to 33 V/0 to 2.5 A
- Extended voltage operating range (J3 open) up to 60 V
- Green LED for output on/off status
- Red LEDs for overload and overheating diagnostics
- 5 kV galvanic isolation
- Supply rail reverse polarity protection
- EMC compliance with IEC61000-4-2, IEC61000-4-3, IEC61000-4-4, IEC61000-4-5, IEC61000-4-8
- Compatible with STM32 Nucleo development boards
- Equipped with Arduino UNO R3 connectors
- CE certified:
- EN 55032:2015 + A1:2020
- EN 55035:2017 + A11:2020
- RoHS and China RoHS compliant
- Based on the IPS1025H single high-side switch, which features: