Product overview
Description
The X-NUCLEO-OUT10A1 industrial digital output expansion board for STM32 Nucleo provides an affordable and easy-to-use solution for the development of 0.5 A (typ.) digital output modules, letting you easily evaluate the IPS161HF driving and diagnostic capabilities with industrial loads.
The X-NUCLEO-OUT10A1 interfaces with the microcontroller on the STM32 Nucleo via 3 kV optocouplers driven by GPIO pins and Arduino™ UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors.
The expansion board should be connected to either a NUCLEO-F401RE or NUCLEO-G431RB development board, and can be stacked with another X-NUCLEO-OUT10A1 or an X-NUCLEO-OUT08A1.
Up to four X-NUCLEO-OUT10A1 expansion boards can be stacked to evaluate up to a quad channel digital output module with 0.5 A (typ.) capability each.
It is also possible to evaluate the typical cascade architecture of a single channel digital output module for safety applications: in this scenario, the first shield output is connected to the supply of the second one.
Dedicated on-board hardware can be enabled or disabled to activate fast discharge of high capacitive loads, output voltage sensing, and an additional surge pulse output line protection.
-
All features
- Based on IPS161HF single high-side switch with the following main features:
Operating range up to 60 V/0.7 A Low power dissipation (R Fast decay for inductive loads Open load detection and diagnostics Overload and overheating protections with thermal shut-down and cut-off PowerSSO-12L package - Application board operating range: 12 - 33 V, 0 to 0.7 A
- Extended voltage operating range (J1 open) up to 60 V
- Green LED for output ON/OFF status
- Red LED for diagnostics (open load, cut-off and overheating)
- 3 kV galvanic isolation
- Supply rail reverse polarity protection
- Ready for Safety Digital Output Architecture
- Wide application development potential in STM32 Nucleo development environment
- Equipped with Arduino™ UNO R3 connectors
- CE certified
- RoHS and China RoHS compliant
- Based on IPS161HF single high-side switch with the following main features: