Product overview
Description
The X-NUCLEO-OUT19A1 industrial digital output expansion board for STM32Nucleo provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS8160HQ-1 octal high-side smart power solid state relay, in a digital output module connected to 1 A industrial loads.
The X-NUCLEO-OUT19A1 interfaces with the microcontroller on the STM32 Nucleo via 5 kV optocouplers driven by GPIO pins and Arduino R3 connectors.
The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.
It is also possible to evaluate a system composed of a X-NUCLEO-OUT19A1 stacked on other expansion boards.
-
All features
- Based on the IPS8160HQ-1 octal high-side switch, which features:
Operating range 10.5 to 36 V Low power dissipation (R Fast decay for inductive loads Under-voltage lock-out Overload and over-temperature protections Loss of ground protection QFN48L 8x6 mm package - Application board voltage operating range: 15 to 33 V
- Extended voltage operating range (J9 open) up to 36 V
- Operating current: up to 1 A per channel
- Green LEDs for outputs on/off status (J12 and J13 close 1-2, 3-4, 5-6, 7-8)
- Red LED for common overheating diagnostic (SW2 close 2-3)
- 5 kV galvanic isolation
- Supply rail reverse polarity protection
- Compatible with STM32 Nucleo development boards
- Equipped with Arduino UNO R3 connectors
- RoHS and China RoHS compliant
- Based on the IPS8160HQ-1 octal high-side switch, which features:
You might also like...
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 13 Jan 2023 | 13 Jan 2023 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 13 Jan 2023 | 13 Jan 2023 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 13 Jan 2023 | 13 Jan 2023 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
|---|---|---|---|---|---|---|
| X-NUCLEO-OUT19A1 | Active | CARD | Industrial | Ecopack2 | Yes | |
X-NUCLEO-OUT19A1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X-NUCLEO-OUT19A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
X-NUCLEO-OUT19A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors