FP-SNS-FLIGHT1

Active
Design Win

STM32Cube function pack for IoT node with NFC, BLE connectivity and time-offlight sensors

Get Software Get Software Download databrief

Product overview

Description

The FP-SNS-FLIGHT1 is an STM32Cube function pack, which lets your IoT node connect to a smartphone via BLE and uses a suitable Android™ or iOS™ application like the STBLESensor app to view real-time object distance data read by the Time-of-Flight sensor.

The package also enables advanced functions, such as presence detection inside a fixed range distance.

This package, together with the suggested combination of the STM32 and ST devices, can be used to develop wearable applications or smart thing applications in general.

The software runs on the STM32 microcontroller and includes all the necessary drivers to recognize the devices on the STM32 Nucleo development board.

The software is available also on GitHub, where the users can signal bugs and propose new ideas through [Issues] and [Pull Requests] tabs.

  • All features

    • Complete firmware to develop an IoT node with BLE connectivity, and Time-of-Flight sensors
    • Compatible with STBLESensor application for Android/iOS to perform distance data reading and firmware update (FOTA)
    • Multitarget ranging sensor application based on the VL53L3CX Time-of-Flight (ToF) sensor
    • Sample implementation available for X-NUCLEO-53L3A2 (or VL53L3CX-SATEL) and X-NUCLEO-BNRG2A1 connected to a NUCLEO-F401RE, NUCLEO-L476RG or NUCLEO-U575ZI-Q
    • Compatible with STM32CubeMX, can be downloaded from and installed directly into STM32CubeMX
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.