EVLONEMP

Active
Design Win

Very high power density board - 65W multi-port (USB Type-C and USB Type-A) power delivery based on ST-ONEMP and MASTERGAN4

Download databrief Order Direct

Product overview

Description

The EVLONEMP is one of the best power density USB Power Delivery multiport boards with a USB Type-A port and a USB Type-C® port supporting Programmable Power Supply (PPS). The design supports a wide range of input voltages and can deliver 10 W (5 V@2 A) on a Type-A port, and five fixed PDOs and two APDOs on a Type-C port.

This board is based on ST-ONEMP, the world’s first digital controller embedding Arm® Cortex® M0+ core, an offline programmable controller with synchronous rectification, and USB PD PHY in a single package.

Such a system is specifically designed to control ZVS non-complementary active clamp flyback converters to create high power density chargers and adapters with USB Power Delivery interface.

The device includes an active clamp flyback controller and its HV startup on the primary side, a microcontroller and all the peripherals required to control the conversion and the USB Power Delivery communication on the secondary side. The two sides are connected through an embedded galvanically isolated dual communication channel.

High switching operations in companion with MasterGaN power stage allow to use small size magnetic components and allow to reach a very high efficiency.

  • All features

    • Universal input mains range: 90 Vac to 265 Vac - Frequency 47 ÷ 63 Hz
    • Maximum output power: 65 W
    • Dimensions: 58x36x20mm, (L x W x H)
    • Power density: 26 W/in3
    • Efficiency: > 93 % @ full load
    • Constant current output:3.75 A max. for USB Type-C® port2 A max. for USB Type-A port
    • Output voltage range:3.3 ÷ 21 Vdc for USB Type-C port5 Vdc for USB Type-A port
    • PD outputs on USB Type-C port (without load on USB Type-A port):Five fixed PDOs: 5 V@3.75 A, 9 V@3.75 A, 12 V@3.75 A, 15 V@3.75 A, 20 V@3.25 ATwo APDOs (PPS): 3.3 V÷16 V@3.75 A, 3.3 V÷21 V@3.25 A
    • PD outputs on USB Type-C port (with load on USB Type-A port):Five fixed PDOs: 5 V@3.75 A, 9 V@3.75 A, 12 V@3.75 A, 15 V@3.33 A, 20 V@2.5 ATwo APDOs (PPS): 5 V÷16 V@3.3 A, 5 V÷21 V@2.5 A
    • PPS mode: 20 mV step for CV, 50 mA step for CC
    • Feedback loops: Constant Current and Constant Voltage
    • Protections: Brown-out, Overcurrent protection, Overtemperature protection, Overvoltage protection, Undervoltage protection

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVLONEMP
Active
CARD Industrial Not compliant -

EVLONEMP

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVLONEMP
Available at distributors

Distributor availability of EVLONEMP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLONEMP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLONEMP

Supplier:

ST

Core Product:

ST-ONEMP, MASTERGAN4

Board production status:

Stock available

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors