SGP-TC-EVK

Active

Evaluation Kit for SPC58 Gateway enhanced by Telemaco3P ASIL-B Processor

Download databrief

Product overview

Description

The SGP-TC-EVK (Smart Gateway Platform) evaluation kit provides an easy-to-use development and prototyping platform for advanced automotive gateway and domain controller applications.

Designed around ST’s secure automotive system on chips, a SPC58NHx microcontroller and a STA1385 microprocessor, the SGP offers high levels of processing and security capabilities, as well as real-time network performances required for use cases such as OTA management, ethernet packet inspection, fast wake-up response, secure data routing CAN-to-CAN and CAN-to-Ethernet, low-power Body Control Management, intrusion detection and predictive maintenance.

Featuring a rich set of in-vehicle network interfaces, the platform offers a complete environment for prototyping various automotive gateway and domain controller use cases; additionally, onboard M.2 and Mini PCIe expansion connectors for Wi-Fi and LTE modules bring cloud connectivity convenience.

The SGP-TC-EVK is delivered with a comprehensive Starter Package which includes everything required for the users to get started quickly, e.g., hardware design files, hardware/software documentation, software utilities and sample application software.

  • All features

    • Secure Automotive Microcontroller SPC58NH92C5 (Chorus)
      • Up to ISO26262 ASIL-D SEooCTriple e200z4d core up to 200 MHz
      • 10 MB embedded Flash (with HW A/B context swap capability), 1.28 MB embedded RAM
      • eMMC and OctalBus (Hyberbus, Hyperbus, dual-QSPI, Octabus, etc.) interfaces (for Flash and RAM expansion respectively)
      • 1x Ethernet Gigabit with AVB, 1x Ethernet 100 M
      • CAN FD (16x), LIN (24x), FlexRay
      • Advanced PWM Timer capabilities for BCM
      • Embedded Hardware Security Module up to EVITA Full class
    • Secure Automotive Microprocessor STA1385 (Telemaco3P)
      • ISO26262 ASIL-B SEooC
      • Dual Arm® Cortex®-A7 at 600 MHz
      • Arm® Cortex®-M3 at 200 MHz
      • 2x RMII/RGMII Ethernet AVB MAC
      • SD/SDIO up to 96 MHz 4-bit
      • Memory interfaces:
        • eMMC - MultiMedia Card 5.1
        • 16-bit DDR3L-1066 (533 MHz)
        • 16-bit LPDDR2-800 (400 MHz)
        • SQI NOR
        • 8-bit Parallel NAND (1 chip select)
      • Embedded Hardware Security Module for symmetric and asymmetric cryptography
    • ST33G1M2A Secure Element
      • EAL5+ Tamper resistant vault for secure data and key storage
      • TCG-certified Trusted Platform Module
      • Single wire protocol (SWP) interface for communications with NFC router
      • Industrialized Key Provisioning, Keys Generation, and off-line personalization
    • In-vehicle Network Interfaces
      • FlexRay (1x)
      • LIN (1x), LIN CMOS (5x)
      • CAN FD (4x), CAN FD CMOS (6x)
      • 100BASE-T1 (5x) and 1000BASE-T1 (1x), via a secure automotive ethernet switch

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.