STDES-VIENNARECT

Active

15 kW, three-phase Vienna rectifier with low cost mixed-signal control for power factor correction

Download databrief

Product overview

Description

This reference design represents a complete solution for high power three-phase AC/DC rectifier applications based on the Vienna topology. It features mixed-signal control, with the STNRG388A controller providing digital output voltage regulation, and dedicated analog circuitry providing high bandwidth continuous conduction mode (CCM) current regulation for maximum power quality in terms of total harmonic distortion (THD) and power factor (PF).

The high switching frequency of the SiC MOSFETs (70 kHz) and the multilevel structure allow nearly 99% efficiency as well as the optimization of passive power components in terms of size and cost.

This high efficiency Vienna rectifier is designed for several end applications such as electric vehicle (EV) and industrial battery chargers, and industrial equipment requiring very high PF and low THD.

  • All features

    • 3-phase, 3-level AC/DC power converter
      • Rated nominal output DC voltage: 800 VDC
      • Rated nominal input AC voltage: 400 VAC at 50 Hz
      • Nominal output power AC/DC: 15 kW
      • Power factor, PF>0.99
      • Inrush current control and soft start-up
      • THD lower than 5% at nominal operation
    • Power section based on SiC MOSFETs and diodes:
      • High frequency operation (70 kHz)
      • High peak efficiency greater than 98%
      • Passive element weight and size reduction
    • Control section based on programmable STNRG388A digital controller
      • Low cost mixed-signal control
    • Overcurrent and overvoltage protections

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.