STEVAL-ASTRA1B

Active

Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC

Download databrief Order Direct

Product overview

Description

The ASTRA platform (STEVAL-ASTRA1B) is a development kit and reference design that simplifies prototyping, testing and evaluating advanced asset tracking applications such as livestock monitoring, fleet management, and logistics.

It comes with comprehensive software, firmware libraries, tools, battery, and plastic case. Thanks to its modular and optimized design, it simplifies the development of tracking and monitoring innovative solutions.

The STEVAL-ASTRA1B is built around the STM32WB5MMG module and the STM32WL55JC SoC for short and long range connectivity (BLE, LoRa, and 2.4 GHz and sub 1-GHz proprietary protocols). ST25DV64K for NFC connectivity is also available. The on-board STSAFE-A110 enhances security features.

The kit embeds a complete set of environmental and motion sensors (LIS2DTW12, LSM6DSO32X, HTS221, STTS22H, LPS22HH). Moreover, the Teseo-LIV3F GNSS module provides outdoor positioning.

The power management, built around ST1PS02 and STBC03, is optimized for long battery life.

  • All features

    • Ultra-low-power and multiconnectivity asset tracking platform
    • Two wireless SoCs:
      • STM32WB5MMG 2.4 GHz wireless dual core, SoC module as main application processor, which supports Bluetooth 5.3
      • STM32WL55JC sub 1 GHz wireless dual core SoC, which supports multi-modulation (LoRa and GFSK)
    • ST25DV64K for NFC connectivity
    • Teseo-LIV3F GNSS module with simultaneous multiconstellation
    • Environmental and motion sensors: STTS22H, LPS22HH, HTS221, LIS2DTW12, and LSM6DSO32X
    • STSAFE-A110 secure element
    • Battery-operated solution with smart power management architecture (ST1PS02, STBC03, and TCPP01-M12)
    • FP-ATR-ASTRA1 STM32Cube function pack
    • End-to-end proof of concept ecosystem mobile app and cloud dashboard:
      • DSH-ASSETRACKING web cloud dashboard
      • STAssetTracking mobile app available on Google Play and App store
    • 480 mAh LiPo battery
    • Plastic case
    • SMA antenna
    • NFC antenna
    • Operating conditions: +5 to 35°C

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.