STAssetTracking

Active
Design Win

ST Asset Tracking application for Android and iOS

Get Software Get Software Download databrief

Product overview

Description

The STAssetTracking app allows you to remotely configure a BLE, NFC or Sigfox asset tracking node from a compatible mobile device with Bluetooth or NFC connectivity. It provides the functionality to enable data logging for specific sensors and set threshold triggers to start and stop logging activity.

The app communicates with the FP-ATR-BLE1, FP-SNS-SMARTAG1 or FP-ATR-SIGFOX1 function pack firmware running on an STM32 microcontroller, which manages the specific environmental and motion sensor data logging activity.

  • All features

    • Support for FP-ATR-BLE1 function pack
    • Support for FP-SNS-SMARTAG1 function pack
    • Support for FP-ATR-SIGFOX1 function pack
    • Available on Google Play/Apple store

Get Software