Product overview
Description
The VL53L7CH is the perfect Time-of-Flight sensor enabling AI applications, with ultrawide 90° diagonal FoV and low power consumption. The compact and normalized histogram (CNH) innovative data output is specially designed for artificial intelligence (AI) applications requiring multizone raw data from a high performance multizone ToF sensor.
The IR signal measured in each zone is sent as raw data to the host through each bin of the histogram. Highly configurable, the user can program the resolution of the VL53L7CH up to 64 zones (8x8 zones), modify the histogram resolution up to 128 bins, and define the bin width. All this CNH data is transmitted to the host through I²C, up to 30 Hz, in addition to the standard processed data of the ToF sensor (ranging distance, signal level, reflectance etc.).
The CNH data transform ST Time-of-Flight ranging sensor into a versatile optical sensor, which can enable endless AI-based applications. This CNH raw data sent to the host, on top of the standard ranging data, opens the door to many new applications beyond simple distance measurements. From solid material (carpet, wood, glass, mirror...) to gas or liquid (water, oil, chemical...), it becomes possible to detect the location and the size of a cup in a coffee machine or beverage dispenser, to sense the floor material for robotics, and develop advanced shape, motion, or hand posture recognition.
The VL53L7CH Time-of-Flight sensor offers an ultrawide 90° diagonal FoV, shaped as a square 60° x 60° FoV, thanks to the innovative metalens surface ODIF lenses. The integrated VCSEL emits fully invisible 940 nm IR light, which is Class 1 certified and safe for the eyes.
-
All features
- Compact and normalized histogram (CNH) data output for AI
- Multizone data output up to 64 separate zones
- Histogram output with signal count for each bin
- Histogram size programmable up to 128 bins
- Minimum bin width down to 37 mm
- Maximum frequency up to 30 Hz through I²C
- Ambient IR light level reported for each zone
- All Time-of-Flight (ToF) processed data (distance, signal amplitude, reflectance etc...) are available, in addition to CNH
- Highly configurable CNH in order to meet user expectations
- 64 zones with 18 bins at 15 Hz
- 32 zones with 36 bins at 15 Hz
- 16 zones with 48 bins at 25 Hz
- Ultrawide ToF sensor with 90° field of view (FoV)
- 60° x 60° square FoV (90° diagonal)
- Autonomous low-power mode with interrupt programmable thresholds to wake up the host
- Up to 350 cm ranging
- Motion indicator for each zone to detect if targets have moved and how they have moved
- Fully integrated miniature module
- Emitter: 940 nm invisible light vertical cavity surface emitting laser (VCSEL)
- Diffractive optical elements (DOE) on both transmitter and receiver enabling square FoV
- Receiving array of single photon avalanche diodes (SPADs)
- Low-power microcontroller running firmware
- Size: 6.4 x 3.0 x 1.6 mm
- Easy integration
- Single reflowable component
- Flexible power supply options, single 3.3 V or 2.8 V operation, or combination of either 3.3 V or 2.8 V AVDD with 1.8 V IOVDD
- Compatible with wide range of cover glass materials
- Driver compatible with VL53L8CH
- Pin-to-pin compatible with VL53L5CX and VL53L7CX
- Compact and normalized histogram (CNH) data output for AI
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 03 Oct 2024 | 03 Oct 2024 | ||
2.0 | 06 Jun 2023 | 06 Jun 2023 |
Application Notes (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 04 Apr 2024 | 04 Apr 2024 | ||
4.0 | 31 Mar 2025 | 31 Mar 2025 | ||
2.0 | 16 Aug 2023 | 16 Aug 2023 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Jun 2024 | 27 Jun 2024 | ||
1.0 | 15 Jul 2024 | 15 Jul 2024 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 18 Nov 2024 | 18 Nov 2024 |
Application Notes for related Tools & Software (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 17 Dec 2024 | 17 Dec 2024 | ||
1.1 | 13 Mar 2025 | 13 Mar 2025 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 Dec 2023 | 20 Dec 2023 | ||
1.0 | 26 Feb 2024 | 26 Feb 2024 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 03 Oct 2024 | 03 Oct 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
XLSX | 1.0 | 11 Sep 2023 | 11 Sep 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VL53L7CHV0GC/1 | Active | OPT. LGA 6.40X3.0 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Operating Range Distance (m) (max) | Package size (mm) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
VL53L7CHV0GC/1 | Active | 4.5 / 3600 | 5 distributors | OPT. LGA 6.40X3.0 | Tape and Reel | CHINA | EAR99 | NEC | -30 | 85 | 3.5 | 6.4 x 3.0 x 1.6 |
VL53L7CHV0GC/1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors