Product overview
Description
The VL53L1X is a state-of-the-art, Time-of-Flight (ToF) laser-ranging sensor, enhancing the ST FlightSense product family. It is the fastest miniature ToF sensor on the market with accurate ranging up to 4 m and fast ranging frequency up to 50 Hz.
Housed in a miniature and reflowable package, it integrates a SPAD receiving array, a 940 nm invisible Class 1 laser emitter, physical infrared filters, and optics to achieve the best ranging performance in various ambient lighting conditions with a range of cover glass options.
Unlike conventional IR sensors, the VL53L1X uses ST’s latest generation ToF technology, which allows absolute distance measurement whatever the target color and reflectance.
It is also possible to program the size of the ROI on the receiving array, allowing the sensor FoV to be reduced.
-
All features
- Fully integrated miniature module
- 940 nm invisible laser emitter (Class 1)
- SPAD (single photon avalanche diode) receiving array with integrated lens
- Low power microcontroller running advanced digital firmware
- 4.9 x 2.5 x 1.56 mm
- Fast, accurate distance ranging
- Fast and accurate long distance ranging
- Up to 400 cm distance measurement
- Up to 50 Hz ranging frequency
- Pin-to-pin compatible with the VL53L0X FlightSense ranging sensor
- 27° typical full field of view (FoV)
- Programmable region of interest (ROI) size on the receiving array allows reduction of the sensor FoV
- A programmable ROI position on the receiving array, provides multizone operation control from the host
- Fast and accurate long distance ranging
- Eye safety
- Class 1 laser device compliant with latest standard IEC 60825-1:2014 - 3rd edition
- Easy integration
- Software driver and code example for turnkey ranging
- Single reflowable component
- Single power supply 2v8
- Can be hidden behind many cover glass materials
- I²C interface (up to 400 kHz)
- Shutdown and interrupt pins
- Fully integrated miniature module
You might also like...
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
XLSX | 1.0 | 16 Dec 2021 | 16 Dec 2021 | |
ZIP | 1.2 | 19 Nov 2018 | 19 Nov 2018 |
Board Manufacturing Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 08 Dec 2020 | 08 Dec 2020 | |
ZIP | 1.0 | 16 Nov 2020 | 16 Nov 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VL53L1CXV0FY/1 | Active | Optical | Industrial | Ecopack2 | |
VL53L1CXV0FY/1
Package:
OpticalMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Operating Range Distance (m) (max) | Package size (mm) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
VL53L1CXV0FY/1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
VL53L1CXV0FY/1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors