CATEGORIES

STM32G4 series

 

STM32G4 Series of mixed-signal MCUs with DSP and FPU instructions

The STM32G4 Series combines a 32-bit Arm® Cortex®-M4 core (with FPU and DSP instructions) running at 170 MHz combined with 3 different hardware accelerators: ART Accelerator™, CCM-SRAM routine booster and mathematical accelerators. The STM32G4 Series also offers:

  • Rich advanced analog peripherals (comparator, op-amps, DAC)
  • ADC with hardware oversampling (16-bit resolution)
  • Dual-bank Flash memory with error-correcting code (ECC) (supports in-field firmware upgrades)
  • Securable memory area
  • High-resolution timer version 2
  • USB Type-C interface with Power Delivery including physical layer (PHY)
  • AES hardware encryption

A flexible interconnect matrix allows autonomous communication between peripherals and saves CPU resources and power consumption.

A high degree of compatibility with the STM32F3 Series guarantees outstanding efficiency when designing derivatives of applications at different performance levels.

The STM32G4 Series of mixed-signal microcontrollers consists of:

  • The STM32G4x1 Access line: general-purpose microcontrollers with an entry level set of analog peripherals
  • The STM32G4x3 Performance line: general-purpose microcontrollers with the maximum number of analog peripherals
  • The STM32G4x4 Hi-resolution line with high-resolution timer and complex waveform builder plus event handler (HRTIM) for digital power conversion, such as digital switched-mode power supplies, lighting, welding, solar and wireless charging

Package options are LQPF32/48/64/80/100/128, UFBGA64/100/121, WLCSP48/64/81, UQFN32/48 for devices with 32 up to 512 Kbytes of Flash memory.

Temperature range from -40 to 85° C or from -40 to 125° C.

New Motor Control development packs based on STSPIN drivers, STM32G4 and STM32F3 MCUs
Discover #STM32G4 latest news on ST blog
STM32 Digital Power Ecosystem accelerates
your designs for beginners up to experts

Explore digital power and motor control with two STM32G4 MCU discovery kits

  • The B-G474E-DPOW1 kit offers a comprehensive platform to easily develop your digital-power applications, leveraging the mathematical hardware accelerator and advanced analog peripherals of the STM32G4 series to build energy-efficient applications. Learn how to use this discovery board during ST Partner Biricha's digital power supply training and take your design one step further! The associated STM32CubeG4 software now includes comprehensive free software libraries and code examples to reduce development effort, time and cost.
  • The small form factor of our motor-control reference design (B-G431B-ESC1) allows you to include it in applications such as drones. This discovery kit for Electronic Speed Control (ESC) helps you to easily implement the STM32G4's features, and is compatible with the X-CUBE-MCSDK motor-control SDK embedded code examples.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets
ST x Quarkslab webinar: Software Security for data, firmware, and applications