Product overview
Key Benefits

High performance
Max performance with 600 MHz bootflash MCU: execute real-time anywhere, with serial & parallel memory interfaces up to 200 MHz DTR.

Design freedom
Scale up and down on external memory with flexible memory architecture.

Mid-range graphics
Drive parallel and serial displays and utilize Chrom-ART to accelerate 2D GUIs.
Description
STM32H7Rxx8 devices are based on the high-performance Arm® Cortex®-M7 32-bit RISC core operating at up to 600 MHz. The Cortex -M7 core features a floating point unit (FPU) which supports Arm double-precision (IEEE 754 compliant) and single-precision data-processing instructions and data types. The Cortex -M7 core includes 32 Kbytes of instruction cache and 32 Kbytes of data cache. STM32H7Rxx8 devices support a full set of DSP instructions and a memory protection unit (MPU) to enhance application security.
STM32H7Rxx8 devices incorporate high-speed embedded memories, 64 Kbytes of user flash memory and 128 Kbytes of system flash memory,and up to 620 Kbytes of RAM (including 128 Kbytes that can be shared between ITCM and AXI, including 64 Kbytes exclusively ITCM, including 128 Kbyte DTCM, including 64 Kbytes exclusively DTCM, including 32 Kbytes AHB and 4 Kbytes of backup RAM), as well as an extensive range of enhanced I/Os and peripherals connected to APB buses, AHB buses, 2x32-bit multi-AHB bus matrix and a multi layer AXI interconnect supporting internal and external memory access. To improve application robustness, all memories feature error code correction (one error correction, two error detections).
The devices embed peripherals allowing mathematical/arithmetic function acceleration (CORDIC coprocessor for trigonometric functions). All the devices offer two ADCs, a low-power RTC, 4 general-purpose 32-bit timers, 7 general-purpose 16-bit timers including one PWM timer for motor control, five low-power timers, a true random number generator (RNG), a HASH processor (HASH), Public key verification acceleration (PKA - ECDSA verification only). The devices support one digital filter for external sigma-delta modulators or digital microphone with voice activity detection. They also feature standard and advanced communication interfaces.
-
All features
- Includes ST state-of-the-art patented technology
- Core
- 32-bit Arm® Cortex®-M7 CPU with MPU and DP-FPU, L1 cache: 32+32-Kbyte instruction and data cache allowing 0-wait state execution from embedded flash memory and external memories, frequency up to 600 MHz, 1284 DMIPS/2.14 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
- Memories
- 64 Kbytes of user flash memory that can be used for user code and/or external memory configuration.
- SRAM: total 620 Kbytes (548 Kbytes with optional ECC activated) organized as follows:
- 64+64 Kbytes minimum of instruction and data TCM RAM for critical real time instructions
- 384 Kbytes AXI SRAM (128 Kbytes with optional remap to TCM RAM fully activated
- 4 Kbytes of backup SRAM (available in the lowest-power modes)
- Flexible external memory controller with up to 32-bit data bus: SRAM, PSRAM, FRAM, SDR/LPSDR SDRAM, NOR/NAND memories
- Up to 2x octo-SPI memory interfaces or 1 octo-SPI + 1 hexa-SPI with XiP, with support for serial PSRAM/NAND/NOR, HyperRAM™/ HyperFlash™ frame formats running at up to 200 MHz
- 2x SD/SDIO/MMC interfaces
- 2x DMA controllers to offload the CPU
- 2 × dual-port DMAs with FIFO and linked listed support
- Security
- Flexible life cycle scheme with debug authentication based on certificate or password (debug reopening/regression support)
- Root of trust thanks to unique boot entry and secure hide protection area (HDP)
- Secure firmware installation / update (SFI/SFU) thanks to embedded root secure services (RSS)
- Public key accelerator, with ECC verification feature only
- HASH hardware accelerator
- True random number generator, NIST SP800-90B compliant
- 96-bit unique ID
- 1 Kbyte OTP (one-time programmable)
- Active tampers
- Hardware secure storage (dedicated secure flash area)
- Graphics
- NeoChrom graphic processor (GPU2D) accelerating any angle rotation, scaling and perspective correct texture mapping
- Chrom-ART Accelerator (DMA2D) for enhanced graphic content creation
- Chrom-GRC (GFXMMU) allowing up to 20% of graphic resources optimization
- Hardware JPEG codec
- LCD-TFT controller supporting up to XGA resolution
- Flexible memory controller FMC8/16 for parallel display support
- Digital camera parallel interface with pixel format conversion and cropping capabilities
- Clock, reset and supply management
- 1.71 V to 3.6 V application supply and I/O
- POR, PVD and BOR
- Dedicated USB power embedding a 3.3 V internal regulator to supply the internal PHYs
- Embedded regulator LDO to supply the VCORE and/or external circuitry
- High power-efficiency SMPS step-down converter regulator to directly supply VCORE and/or external circuitry
- Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
- External oscillators: 4-50 MHz HSE, 32.768 kHz LSE
- Low power
- Sleep, Stop, and Standby modes
- VBAT supply for RTC, 32×32-bit backup registers
- Analog
- 2x12-bit ADC, up to 5 MSPS in 12-bit, up to 17 channels
- Audio digital filters (ADF)
- 2 microphones /1 filter
- Voice activity detector (VAD) support
- Up to 152 I/O ports with interrupt capability
- Mathematical acceleration
- CORDIC for trigonometric functions acceleration
- 23 timers
- Sixteen 16-bit (including 5 x low power 16-bit timer available in stop mode, one graphic timer), four 32-bit timers, 2x watchdogs, 1x SysTick timer
- RTC with sub-second and hardware calendar with calibration (to be verified)
- Debug mode
- Authenticated debug and flexible device lifecycle
- SWD and JTAG interfaces
- ETM with 2-Kbyte embedded trace buffer
- Up to 35 communication interfaces
- 3× I2C FM+ (SMBus/PMBus™)
- 1x I3C interface (muxed with one I2C)
- Up to 3 USARTs/4 UARTs (ISO7816 interface, LIN, IrDA, modem control) and 2x LPUART
- 6 SPIs with 4 with muxed duplex I2S and 3x USART configured in synchronous mode (9 SPIs)
- 2x SAI (serial audio interface)
- 2× FD-CAN
- 16-bit parallel slave synchronous interface
- SPDIF-IN interface, HDMI-CEC
- Ethernet MAC interface with DMA controller
- 1 USB Type-C®/USB power delivery controller
- 1 USB OTG full-speed with embedded PHY
- 1 USB OTG high-speed with embedded PHY
- ECOPACK2 compliant packages
Circuit Diagram
You might also like...
Featured Videos
With the new STM32H7RS product lines, developers can benefit from both USB FS and USB HS with a PHY interface. It features the UCPC, USB Dual Role Power, and USB Dual Role Data capabilities.
Recommended for you
Recommended Tools & Software
Binary resources
Resource title | Version | Latest update |
---|
Demos resources (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.3.0 | 21 Feb 2025 | 21 Feb 2025 |
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 04 Dec 2024 | 04 Dec 2024 |
Application Notes (5 of 60)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 26 Mar 2024 | 26 Mar 2024 | ||
4.0 | 08 Jul 2020 | 08 Jul 2020 | ||
4.0 | 06 Jul 2022 | 06 Jul 2022 | ||
1.1 | 16 Jan 2024 | 16 Jan 2024 | ||
3.0 | 16 Jul 2019 | 16 Jul 2019 | ||
12.0 | 27 Feb 2025 | 27 Feb 2025 | ||
2.0 | 13 Mar 2024 | 13 Mar 2024 | ||
3.0 | 22 Jan 2025 | 22 Jan 2025 | ||
1.0 | 28 Feb 2025 | 28 Feb 2025 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
2.0 | 14 May 2024 | 14 May 2024 | ||
1.0 | 05 Apr 2018 | 05 Apr 2018 | ||
4.0 | 04 Oct 2024 | 04 Oct 2024 | ||
23.0 | 27 Feb 2025 | 27 Feb 2025 | ||
7.0 | 09 Dec 2024 | 09 Dec 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 17 Aug 2022 | 17 Aug 2022 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
9.0 | 22 Oct 2024 | 22 Oct 2024 | ||
10.0 | 29 Oct 2024 | 29 Oct 2024 | ||
1.0 | 25 Sep 2023 | 25 Sep 2023 | ||
2.0 | 13 Mar 2024 | 13 Mar 2024 | ||
5.0 | 12 Dec 2024 | 12 Dec 2024 | ||
6.0 | 14 Mar 2024 | 14 Mar 2024 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
6.0 | 22 Apr 2024 | 22 Apr 2024 | ||
7.0 | 27 Feb 2025 | 27 Feb 2025 | ||
4.0 | 24 Dec 2019 | 24 Dec 2019 | ||
7.0 | 27 Feb 2025 | 27 Feb 2025 | ||
14.0 | 18 Feb 2025 | 18 Feb 2025 | ||
3.0 | 27 Feb 2025 | 27 Feb 2025 | ||
2.0 | 17 Jul 2019 | 17 Jul 2019 | ||
6.0 | 14 Mar 2024 | 14 Mar 2024 | ||
5.0 | 09 Dec 2024 | 09 Dec 2024 | ||
4.0 | 27 Feb 2025 | 27 Feb 2025 | ||
6.0 | 13 Feb 2025 | 13 Feb 2025 | ||
2.0 | 09 Oct 2024 | 09 Oct 2024 | ||
2.0 | 24 Jul 2024 | 24 Jul 2024 | ||
1.1 | 02 Apr 2024 | 02 Apr 2024 | ||
7.0 | 27 Jun 2023 | 27 Jun 2023 | ||
1.0 | 04 Oct 2024 | 04 Oct 2024 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
12.0 | 27 Feb 2025 | 27 Feb 2025 | ||
17.0 | 07 Mar 2025 | 07 Mar 2025 | ||
11.0 | 27 Feb 2025 | 27 Feb 2025 | ||
13.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
2.0 | 07 Mar 2018 | 07 Mar 2018 | ||
2.0 | 13 Jun 2024 | 13 Jun 2024 | ||
2.0 | 28 Jun 2018 | 28 Jun 2018 | ||
15.0 | 06 Feb 2025 | 06 Feb 2025 | ||
3.0 | 29 Mar 2022 | 29 Mar 2022 | ||
3.0 | 28 Jan 2021 | 28 Jan 2021 | ||
65.0 | 17 Feb 2025 | 17 Feb 2025 | ||
7.0 | 30 Jun 2020 | 30 Jun 2020 | ||
8.0 | 07 Nov 2024 | 07 Nov 2024 | ||
19.0 | 05 Feb 2025 | 05 Feb 2025 | ||
17.0 | 17 Feb 2025 | 17 Feb 2025 | ||
1.1 | 11 Jul 2017 | 11 Jul 2017 |
Technical Notes & Articles (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 | ||
5.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 |
User Manuals (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 23 Feb 2024 | 23 Feb 2024 | ||
2.0 | 17 Aug 2023 | 17 Aug 2023 | ||
1.0 | 10 Jan 2024 | 10 Jan 2024 | ||
9.0 | 05 Oct 2023 | 05 Oct 2023 | ||
1.0 | 11 Feb 2025 | 11 Feb 2025 | ||
1.0 | 20 Feb 2025 | 20 Feb 2025 |
Reference Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
8.0 | 20 Dec 2024 | 20 Dec 2024 |
Programming Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 20 Jun 2019 | 20 Jun 2019 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 08 Oct 2024 | 08 Oct 2024 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Sep 2018 | 19 Sep 2018 |
Application Notes for related Tools & Software (5 of 27)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Mar 2024 | 15 Mar 2024 | ||
2.0 | 23 Feb 2018 | 23 Feb 2018 | ||
1.0 | 28 Feb 2025 | 28 Feb 2025 | ||
5.0 | 06 Apr 2018 | 06 Apr 2018 | ||
4.0 | 10 Feb 2022 | 10 Feb 2022 | ||
2.0 | 14 Dec 2020 | 14 Dec 2020 | ||
3.0 | 24 Jul 2020 | 24 Jul 2020 | ||
1.0 | 29 Oct 2019 | 29 Oct 2019 | ||
10.0 | 22 Aug 2023 | 22 Aug 2023 | ||
5.0 | 05 Oct 2021 | 05 Oct 2021 | ||
1.0 | 28 Nov 2024 | 28 Nov 2024 | ||
9.0 | 22 Oct 2024 | 22 Oct 2024 | ||
18.0 | 11 Mar 2025 | 11 Mar 2025 | ||
2.0 | 28 Feb 2025 | 28 Feb 2025 | ||
1.0 | 09 Apr 2024 | 09 Apr 2024 | ||
8.0 | 20 Dec 2021 | 20 Dec 2021 | ||
2.0 | 24 Jul 2024 | 24 Jul 2024 | ||
7.0 | 27 Sep 2021 | 27 Sep 2021 | ||
1.0 | 14 Jan 2020 | 14 Jan 2020 | ||
4.0 | 09 Mar 2023 | 09 Mar 2023 | ||
3.0 | 28 Feb 2023 | 28 Feb 2023 | ||
3.0 | 07 Aug 2020 | 07 Aug 2020 | ||
7.0 | 30 Jun 2020 | 30 Jun 2020 | ||
1.0 | 30 Nov 2021 | 30 Nov 2021 | ||
6.0 | 07 Sep 2022 | 07 Sep 2022 | ||
1.0 | 27 May 2022 | 27 May 2022 | ||
2.0 | 28 May 2019 | 28 May 2019 |
Presentations (5 of 9)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Sep 2024 | 16 Sep 2024 | ||
1.0 | 05 Nov 2024 | 05 Nov 2024 | ||
1.0 | 19 Feb 2025 | 19 Feb 2025 | ||
1.0 | 20 Jun 2023 | 20 Jun 2023 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.1 | 02 Dec 2024 | 02 Dec 2024 | ||
1.1 | 17 Feb 2025 | 17 Feb 2025 | ||
1.1 | 17 Feb 2025 | 17 Feb 2025 | ||
1.0 | 01 Aug 2024 | 01 Aug 2024 |
Flyers (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
20.0 | 21 Dec 2020 | 21 Dec 2020 | ||
1.0 | 09 Jul 2024 | 09 Jul 2024 | ||
1.0 | 28 May 2024 | 28 May 2024 | ||
1.0 | 22 Aug 2023 | 22 Aug 2023 |
Security Bulletin (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Nov 2024 | 19 Nov 2024 | ||
1.0 | 28 Jan 2025 | 28 Jan 2025 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 20 Feb 2024 | 20 Feb 2024 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 5.0 | 11 Mar 2024 | 11 Mar 2024 |
BSDL files (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 5.1 | 18 Mar 2025 | 18 Mar 2025 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32H7R3I8K6 | Active | UFBGA 176+25 10x10x0.6 P 0.65 mm | Industrial | Ecopack2 | |
STM32H7R3I8T6 | Active | LQFP 176 24x24x1.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | Ethernet | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||
STM32H7R3I8T6 | Active | 4.2376 / 10k | 6 distributors | LQFP 176 24x24x1.4 mm | Tray | TAIWAN | 3A991.a.2 | NEC | -40 | 85 |
|
|
|
| Internal |
|
|
|
|
|
|
| 17 |
| 1 |
| 2 | 100Mbps (IEEE 1588) | ||||
STM32H7R3I8K6 | Active | 4.4534 / 10k | 6 distributors | UFBGA 176+25 10x10x0.6 P 0.65 mm | Tray | TAIWAN | 3A991.a.2 | NEC | -40 | 85 |
|
|
|
| Internal |
|
|
|
|
|
|
| 18 |
| 1 |
| 2 | 100Mbps (IEEE 1588) |
STM32H7R3I8T6 Active
STM32H7R3I8K6 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors