Product overview
Description
The STM32F20x family is based on the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a frequency of up to 120 MHz. The family incorporates high-speed embedded memories (Flash memory up to 1 Mbyte, up to 128 Kbytes of system SRAM), up to 4 Kbytes of backup SRAM, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.
The devices also feature an adaptive real-time memory accelerator (ART Accelerator™) that allows to achieve a performance equivalent to 0 wait state program execution from Flash memory at a CPU frequency up to 120 MHz. This performance has been validated using the CoreMark® benchmark.
All devices offer three 12-bit ADCs, two DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timers for motor control, two general-purpose 32-bit timers. a true number random generator (RNG). They also feature standard and advanced communication interfaces. New advanced peripherals include an SDIO, an enhanced flexible static memory control (FSMC) interface (for devices offered in packages of 100 pins and more), and a camera interface for CMOS sensors. The devices also feature standard peripherals.
-
All features
- Core: Arm® 32-bit Cortex®-M3 CPU (120 MHz max) with Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution performance from Flash memory, MPU, 150 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1)
- Memories
- Up to 1 Mbyte of Flash memory
- 512 bytes of OTP memory
- Up to 128 + 4 Kbytes of SRAM
- Flexible static memory controller that supports Compact Flash, SRAM, PSRAM, NOR and NAND memories
- LCD parallel interface, 8080/6800 modes
- Clock, reset and supply management
- From 1.8 to 3.6 V application supply + I/Os
- POR, PDR, PVD and BOR
- 4 to 26 MHz crystal oscillator
- Internal 16 MHz factory-trimmed RC
- 32 kHz oscillator for RTC with calibration
- Internal 32 kHz RC with calibration
- Low-power modes
- Sleep, Stop and Standby modes
- VBAT supply for RTC, 20 × 32 bit backup registers, and optional 4 Kbytes backup SRAM
- 3 × 12-bit, 0.5 µs ADCs with up to 24 channels and up to 6 MSPS in triple interleaved mode
- 2 × 12-bit D/A converters
- General-purpose DMA: 16-stream controller with centralized FIFOs and burst support
- Up to 17 timers
- Up to twelve 16-bit and two 32-bit timers, up to 120 MHz, each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
- Debug mode: Serial wire debug (SWD), JTAG, and Cortex®-M3 Embedded Trace Macrocell™
- Up to 140 I/O ports with interrupt capability:
- Up to 136 fast I/Os up to 60 MHz
- Up to 138 5 V-tolerant I/Os
- Up to 15 communication interfaces
- Up to three I2C interfaces (SMBus/PMBus)
- Up to four USARTs and two UARTs (7.5 Mbit/s, ISO 7816 interface, LIN, IrDA, modem control)
- Up to three SPIs (30 Mbit/s), two with muxed I2S to achieve audio class accuracy via audio PLL or external PLL
- 2 × CAN interfaces (2.0B Active)
- SDIO interface
- Advanced connectivity
- USB 2.0 full-speed device/host/OTG controller with on-chip PHY
- USB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip full-speed PHY and ULPI
- 10/100 Ethernet MAC with dedicated DMA: supports IEEE 1588v2 hardware, MII/RMII
- 8- to 14-bit parallel camera interface (48 Mbyte/s max.)
- CRC calculation unit
- 96-bit unique ID
Circuit Diagram
Recommended Tools & Software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.2 | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |
BSDL files (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.2 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32F205VGT6 | Active | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | |
STM32F205VGT6TR | Active | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | |
STM32F205VGT6V | NRND | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | |
STM32F205VGT6W | NRND | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | |
STM32F205VGT7 | Active | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | |
STM32F205VGT7TR | Active | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | Ethernet | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||
STM32F205VGT6 | Active | 7.1825 / 10k | 6 distributors | LQFP 100 14x14x1.4 mm | Tray | MALAYSIA | 3A991.a.2 | NEC | -40 | 85 | 2 | 12 | 2 |
|
|
| 2 | 82 |
|
| 3 | 4 | 16 | 2 |
| 2 |
|
| ||||
STM32F205VGT7TR | Active | 7.6853 / 10k | distributors No availability of distributors reported, please contact our sales office | LQFP 100 14x14x1.4 mm | Tape and Reel | TAIWAN | 3A991.a.2 | NEC | -40 | 105 | 2 | 12 | 2 |
|
|
| 2 | 82 |
|
| 3 | 4 | 16 | 2 |
| 2 |
|
| ||||
STM32F205VGT6TR | Active | 7.1825 / 10k | 1 distributors | LQFP 100 14x14x1.4 mm | Tape and Reel | MALAYSIA | 3A991.a.2 | NEC | -40 | 85 | 2 | 12 | 2 |
|
|
| 2 | 82 |
|
| 3 | 4 | 16 | 2 |
| 2 |
|
| ||||
STM32F205VGT6W | NRND | 8.2539 / 10k | distributors No availability of distributors reported, please contact our sales office | LQFP 100 14x14x1.4 mm | Tray | MALAYSIA | 3A991.a.2 | NEC | -40 | 85 | 2 | 12 | 2 |
|
|
| 2 | 82 |
|
| 3 | 4 | 16 | 2 |
| 2 |
|
| ||||
STM32F205VGT7 | Active | 7.6853 / 10k | 3 distributors | LQFP 100 14x14x1.4 mm | Tray | TAIWAN | 3A991.a.2 | NEC | -40 | 105 | 2 | 12 | 2 |
|
|
| 2 | 82 |
|
| 3 | 4 | 16 | 2 |
| 2 |
|
| ||||
STM32F205VGT6V | NRND | 7.8968 / 10k | 2 distributors | LQFP 100 14x14x1.4 mm | Tray | MALAYSIA | 3A991.a.2 | NEC | -40 | 85 | 2 | 12 | 2 |
|
|
| 2 | 82 |
|
| 3 | 4 | 16 | 2 |
| 2 |
|
|
STM32F205VGT6 Active
STM32F205VGT7TR Active
STM32F205VGT6TR Active
STM32F205VGT6W NRND
STM32F205VGT7 Active
STM32F205VGT6V NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors