STM32F303VC

Active
Education

Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 256 Kbytes of Flash memory, 72 MHz CPU, MPU, CCM, 12-bit ADC 5 MSPS, PGA, comparators

Download datasheet Order Direct

Product overview

Description

The STM32F303xB/STM32F303xC family is based on the high-performance Arm® Cortex®-M4 32-bit RISC core with FPU operating at a frequency of up to 72 MHz, and embedding a floating point unit (FPU), a memory protection unit (MPU) and an embedded trace macrocell (ETM). The family incorporates high-speed embedded memories (up to 256 Kbytes of Flash memory, up to 40 Kbytes of SRAM) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.

The devices offer up to four fast 12-bit ADCs (5 Msps), seven comparators, four operational amplifiers, up to two DAC channels, a low-power RTC, up to five general-purpose 16-bit timers, one general-purpose 32-bit timer, and two timers dedicated to motor control. They also feature standard and advanced communication interfaces: up to two I2Cs, up to three SPIs (two SPIs are with multiplexed full-duplex I2Ss), three USARTs, up to two UARTs, CAN and USB. To achieve audio class accuracy, the I2S peripherals can be clocked via an external PLL.

The STM32F303xB/STM32F303xC family operates in the -40 to +85 °C and -40 to +105 °C temperature ranges from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F303xB/STM32F303xC family offers devices in four packages ranging from 48 pins to 100 pins.

The set of included peripherals changes with the device chosen.

  • All features

    • Core: Arm® Cortex®-M4 32-bit CPU with FPU (72 MHz max), single-cycle multiplication and HW division, 90 DMIPS (from CCM), DSP instruction and MPU (memory protection unit)
    • Operating conditions:
      • VDD, VDDA voltage range: 2.0 V to 3.6 V
    • Memories
      • 128 to 256 Kbytes of Flash memory
      • Up to 40 Kbytes of SRAM, with HW parity check implemented on the first 16 Kbytes.
      • Routine booster: 8 Kbytes of SRAM on instruction and data bus, with HW parity check (CCM)
    • CRC calculation unit
    • Reset and supply management
      • Power-on/power-down reset (POR/PDR)
      • Programmable voltage detector (PVD)
      • Low-power modes: Sleep, Stop and Standby
      • VBAT supply for RTC and backup registers
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC with x 16 PLL option
      • Internal 40 kHz oscillator
    • Up to 87 fast I/Os
      • All mappable on external interrupt vectors
      • Several 5 V-tolerant
    • Interconnect matrix
    • 12-channel DMA controller
    • Four ADCs 0.20 μS (up to 39 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single ended/differential input, separate analog supply from 2 to 3.6 V
    • Two 12-bit DAC channels with analog supply from 2.4 to 3.6 V
    • Seven fast rail-to-rail analog comparators with analog supply from 2 to 3.6 V
    • Four operational amplifiers that can be used in PGA mode, all terminals accessible with analog supply from 2.4 to 3.6 V
    • Up to 24 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
    • Up to 13 timers
      • One 32-bit timer and two 16-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • Two 16-bit 6-channel advanced-control timers, with up to 6 PWM channels, deadtime generation and emergency stop
      • One 16-bit timer with 2 IC/OCs, 1 OCN/PWM, deadtime generation and emergency stop
      • Two 16-bit timers with IC/OC/OCN/PWM, deadtime generation and emergency stop
      • Two watchdog timers (independent, window)
      • SysTick timer: 24-bit downcounter
      • Two 16-bit basic timers to drive the DAC
    • Calendar RTC with Alarm, periodic wakeup from Stop/Standby
    • Communication interfaces
      • CAN interface (2.0B Active)
      • Two I2C Fast mode plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from STOP
      • Up to five USART/UARTs (ISO 7816 interface, LIN, IrDA, modem control)
      • Up to three SPIs, two with multiplexed half/full duplex I2S interface, 4 to 16 programmable bit frames
      • USB 2.0 full speed interface
      • Infrared transmitter
    • Serial wire debug, Cortex®-M4 with FPU ETM, JTAG
    • 96-bit unique ID

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F303VC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F303VCT6
Active
LQFP 100 14x14x1.4 mm Industrial Ecopack2
STM32F303VCT6TR
Active
LQFP 100 14x14x1.4 mm Industrial Ecopack2
STM32F303VCT7
Active
LQFP 100 14x14x1.4 mm Industrial Ecopack2
STM32F303VCT7TR
Active
LQFP 100 14x14x1.4 mm Industrial Ecopack2
STM32F303VCY6TR
Active
WLCSP 100 4.2x4.7x0.6 P 0.4 mm Industrial Ecopack2

STM32F303VCT6

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F303VCT6TR

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F303VCT7

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F303VCT7TR

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F303VCY6TR

Package:

WLCSP 100 4.2x4.7x0.6 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 100 4.2x4.7x0.6 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F303VCT6
Active
4.3329 / 10k
Available at 4 distributors

Distributor availability of STM32F303VCT6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 8544 1
MOUSER WORLDWIDE 6331 1
FUTURE WORLDWIDE 1818 0
DIGIKEY WORLDWIDE 1119 1

Distributor reported inventory date: 4/16/2025

LQFP 100 14x14x1.4 mm Tray MALAYSIA 3A991.a.2 NEC -40 85 2 9 1

2 87 4 7 3 3 39 2

1

STM32F303VCT6TR
Active
4.3329 / 10k
Available at 2 distributors

Distributor availability of STM32F303VCT6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 723 1
DIGIKEY WORLDWIDE 1326 1

Distributor reported inventory date: 4/16/2025

LQFP 100 14x14x1.4 mm Tape and Reel MALAYSIA 3A991.a.2 NEC -40 85 2 9 1

2 87 4 7 3 3 39 2

1

STM32F303VCT7TR
Active
4.6362 / 10k
Available at distributors

Distributor availability of STM32F303VCT7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 100 14x14x1.4 mm Tape and Reel MALAYSIA 3A991.a.2 NEC -40 105 2 9 1

2 87 4 7 3 3 39 2

1

STM32F303VCY6TR
Active
4.3329 / 10k
Available at distributors

Distributor availability of STM32F303VCY6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
WLCSP 100 4.2x4.7x0.6 P 0.4 mm Tape and Reel SINGAPORE 3A991.a.2 NEC -40 85 2 9 1

2 78 4 7 3 3 32 2

1

STM32F303VCT7
Active
4.6362 / 10k
Available at 3 distributors

Distributor availability of STM32F303VCT7

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 695 1
AVNET AMERICA 464 0
DIGIKEY WORLDWIDE 1381 1

Distributor reported inventory date: 4/16/2025

LQFP 100 14x14x1.4 mm Tray MALAYSIA 3A991.a.2 NEC -40 105 2 9 1

2 87 4 7 3 3 39 2

1

STM32F303VCT6 Active

Budgetary Price (US$)*/Qty:
4.3329 / 10k
Package:
LQFP 100 14x14x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F303VCT6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

9

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

87

Integrated op-amps:

4

Comparator:

7

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

39

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

8544

Min.Order

1

MOUSER

Stock

6331

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

1818

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1119

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM32F303VCT6TR Active

Budgetary Price (US$)*/Qty:
4.3329 / 10k
Package:
LQFP 100 14x14x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F303VCT6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

9

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

87

Integrated op-amps:

4

Comparator:

7

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

39

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

MOUSER

Stock

723

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1326

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM32F303VCT7TR Active

Budgetary Price (US$)*/Qty:
4.6362 / 10k
Package:
LQFP 100 14x14x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F303VCT7TR

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

9

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

87

Integrated op-amps:

4

Comparator:

7

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

39

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F303VCY6TR Active

Budgetary Price (US$)*/Qty:
4.3329 / 10k
Package:
WLCSP 100 4.2x4.7x0.6 P 0.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
SINGAPORE
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F303VCY6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

9

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

78

Integrated op-amps:

4

Comparator:

7

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

32

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F303VCT7 Active

Budgetary Price (US$)*/Qty:
4.6362 / 10k
Package:
LQFP 100 14x14x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F303VCT7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

9

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

87

Integrated op-amps:

4

Comparator:

7

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

39

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

MOUSER

Stock

695

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

464

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

1381

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors