Product overview
Description
LDL40 is a high accuracy voltage regulator designed to be directly connected to a car battery in automotive applications or a generic battery used in industrial applications. Extended input voltage up to 40 V makes the device able to support a load dump transient, which is typical in automotive systems. Ultra-low quiescent current at light load increases the battery operation lifetime in always-on-standby systems.
The device is stabilized with a small ceramic capacitor on the input and output.
An enable logic control function puts the LDL40 in shutdown mode allowing a total current consumption lower than 0.3 µA. Thermal protection is also included.
The device is available in automotive grade in a very small footprint DFN package with wettable flanks, allowing the maximum space saving in the PCB (printed circuit board) design and AOI (automated optical inspection).
-
All features
- AEC-Q100 grade 1 qualified
- Operating temperature range: -40 °C < TJ < 150 °C
- Input voltage from 3.3 V to 40 V
- Dropout voltage (700 mV typ. at 200 mA load)
- Low ground current (2 μA typ. at no load)
- Output voltage: 3.3 V, 5.0 V, or ADJ from 1.2 V to 12 V
- Output voltage tolerance: ±2.5% overtemperature, 0.5% at 25 °C
- 200 mA guaranteed output current
- Power Good for fixed versions
- Logic-controlled electronic shutdown
- Internal current limit
- Thermal shutdown
- Output active discharge function
- DFN6 (2 x 2) WF package
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
LDL40PU33RY | Active | DFN 6L 2X2X 0.75 PITCH0.65 AG | Automotive | Ecopack2 (**) | 10 | 2023-11-28T00:00:00.000+01:00 | |
LDL40PU50RY | Active | DFN 6L 2X2X 0.75 PITCH0.65 AG | Automotive | Ecopack2 (**) | 10 | 2023-11-28T00:00:00.000+01:00 | |
LDL40PUR | Active | VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 | Industrial | Ecopack2 | 10 | 2023-11-28T00:00:00.000+01:00 | |
LDL40PURY | Active | DFN 6L 2X2X 0.75 PITCH0.65 AG | Automotive | Ecopack3 | 10 | 2023-11-28T00:00:00.000+01:00 |
LDL40PU33RY
Package:
DFN 6L 2X2X 0.75 PITCH0.65 AGMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||
LDL40PUR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDL40PU33RY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDL40PU50RY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDL40PURY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
LDL40PUR Active
LDL40PU33RY Active
LDL40PU50RY Active
LDL40PURY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors