Product overview
Description
With the STM32F413 Discovery kit (32F413HDISCOVERY), users develop applications easily on the STM32F4 Series high-performance microcontrollers based on Arm® Cortex®‑M4 core. The Discovery kit combines the STM32F413 features with 240×240 pixel LCD with touch panel, LEDs, I2S audio codec, MEMS microphones, USB OTG FS, Quad-SPI NOR Flash memory, and microSD™ card connector.
An embedded ST-LINK/V2-1 debugger/programmer is included. Specialized add-on boards can be connected through the ARDUINO® Uno V3 or expansion connectors.
-
All features
- STM32F413ZHT6 microcontroller with 1.5 Mbytes of Flash memory and 320 Kbytes of SRAM, in an LQFP144 package
- 240×240-pixel LCD with a parallel interface and capacitive touch panel
- Integrated Wi‑Fi® module (802.11 b/g/n compliant)
- USB OTG FS
- I2S audio codec
- Stereo digital ST-MEMS microphones
- 8‑Mbit 16‑bit wide PSRAM
- 128-Mbit Quad-SPI NOR Flash memory
- 2 color user LEDs
- User and reset push-buttons
- Board connectors:
microSD™ card User USB with Micro-AB Jack for audio line with microphone input and stereo output Expansion connector to embedded MEMS microphone daughterboard featuring 5 MEMS microphones ARDUINO - Flexible power-supply options: ST-LINK USB VBUS, user USB FS connector, or external sources
- Comprehensive free software libraries and examples available with the STM32Cube MCU Package
- On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE