32F746GDISCOVERY

Active

Discovery kit with STM32F746NG MCU

Download databrief Order Direct

Product overview

Description

The 32F746GDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®-M7-core-based STM32F746NG (STM32F746NGH6 order code) microcontroller.

The 32F746GDISCOVERY Discovery kit is used as reference design for user application development before porting to the final product, thus simplifying the application development.

The Discovery kit enables a wide diversity of applications taking benefit from audio, multi-sensor support, graphics, security, video and high-speed connectivity features.

The ARDUINO connectivity support provides unlimited expansion capabilities with a large choice of specialized add-on boards

The 32F746GDISCOVERY board is provided with the STM32CubeF7 MCU package, which offers an STM32 comprehensive software HAL library as well as various software examples.

  • All features

    • STM32F746NGH6 Arm® Cortex® core-based microcontroller with 1 Mbyte of Flash memory and 340 Kbytes of RAM, in BGA216 package
    • 4.3” RGB 480×272 color LCD-TFT with capacitive touch screen
    • Ethernet compliant with IEEE-802.3-2002
    • USB OTG HS
    • USB OTG FS
    • SAI audio codec
    • Two ST-MEMS digital microphones
    • 128-Mbit Quad-SPI Flash memory
    • 128-Mbit SDRAM (64 Mbits accessible)
    • Two user and reset push-buttons
    • Board connectors:
      • Camera
      • microSD™ card
      • RF-EEPROM daughterboard connector
      • 2×USB with Micro-AB
      • Ethernet RJ45
      • SPDIF RCA input connector
      • Audio line in and line out jack
      • Stereo speaker outputs
      • ARDUINO Uno V3 expansion connectors
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • Power supply output for external applications: 3.3 V or 5 V
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, GCC-based IDEs, and Arm® Mbed™

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.