ESDA17P50-1U1M

Active

46 A - 8/20 us, 15 V TVS in QFN-2L

Download datasheet Order Direct

Product overview

Description

ESDAxxPxxx-1U1M transient voltage suppressor (TVS) series are designed for use in harsh environments to protect sensitive electronics from damage or latch-up due to electrical overstress (EOS), lightning surge and ESD without aging effect and performance drifts.

The series features desirable characteristics for board level protection including fast response time, excellent clamping voltage capability compared to standard TVS devices, and high surge current capability with low derating across the temperature range. In addition, this series is available in a small 1.6 mm × 1.0 mm footprint, ideal for space constrained applications.

The ESDAxxPxxx-1U1M series can be evaluated thanks to the STEVAL-OET005 evaluation board.

  • All features

    • Single line unidirectional EOS and ESD protection diode
    • Protects one I/O line or power line
    • Stand-off voltage range from 5.5 V to 22 V
    • Low leakage current at VRM
    • High peak pulse power (8/20 µs) up to 1400 W
    • Low power derating across the temperature range
    • Fast turn-on and low clamping voltage
    • Operating Tj max: 150 °C
    • 1.6 mm x 1.0 mm QFN package saves board space
      • 75 % smaller in footprint compared to SOD-123FL
    • ECOPACK2 ROHS compliant component
    • Complies with J-STD-020 MSL level 1
    • Complies with IEC 61000-4-5 (Lightning)
      • 8/20 µs: up to 120 A
    • Complies with IEC 61000-4-2 level 4
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.