STEVAL-STWINMA2

Active

Industrial analog microphone array expansion for the SensorTile Wireless Industrial Node (STWIN) kit

Download databrief Order Direct

Product overview

Description

The STEVAL-STWINMA2 microphone array expansion adds advanced audio sensing capabilities to the STEVAL-STWINKT1B (and STEVAL-STWINKT1) SensorTile Wireless Industrial Node (STWIN) kit for high frequency vibration monitoring applications.

The board includes four low-power, high signal-to-noise ratio (SNR) IMP23ABSU capacitive sensing microphones, supported by a very low drop voltage, low quiescent current, and low-noise voltage regulator, ideal for battery-powered applications such as STWIN.

The expansion board is connected via a dedicated 12-pin connector to the core system board.

The combination of STWIN and STEVAL-STWINMA2 is supported thanks to the software examples provided within the X-CUBE-MEMSMIC1 expansion software package for STM32Cube.

The package includes one example of microphone data steaming via USB and one example of ultrasound condition monitoring (UltrasoundFFT) that calculates the FFT of the analog microphone signal and streams the result to a PC GUI via USB.

The microphone sampling rate is set by default to 192 kHz whereas the microphone bandwidth is up to 80 kHz.

  • All features

    • Analog microphone array expansion for STEVAL-STWINKT1B (and STEVAL-STWINKT1)
    • Connects to the STWIN core system board through a dedicated 12-pin connector
    • 3 V to 5.5 V power supply input
    • 4 mm square-shaped differential microphone array
    • Four IMP23ABSU high-performance, single-ended, analog, bottom-port MEMS microphones
    • LDK130 300 mA low quiescent current very low noise LDO
    • Ultrasound frequency response up to 80 kHz
    • On-board audio-grade quad ADC
    • Serial audio interface (SAI) digital output

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.