STSW-CTM011

Active
Design Win

Firmware example for compressor motors

Get Software Get Software Download databrief

Product overview

Description

The STSW-CTM011 is a reference firmware generated for IAR v8.5. It works on the STEVAL-CTM011V1 and on the STEVAL-CTM012V1 with one-shunt resistor (default configuration).

You can download the firmware on the STSPIN32F0601Q through the SWD port.

To generate the firmware using X-CUBE-MCSDK, follow the procedure described in UM2962 for the STEVAL-CTM011V1 evaluation board and UM2963 for the STEVAL-CTM012V1 evaluation board.

  • All features

    • Firmware example for the STEVAL-CTM011V1 and STEVAL-CTM012V1 evaluation boards
    • Designed for the STSPIN32F0601Q intelligent motor controller
    • Suitable to be integrated into X-CUBE-MCSDK workflow

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version