STSW-LLL013FW

Active
Design Win

Firmware for STEVAL-LLL013V1 evaluation board for LED matrix applications

Get Software Get Software Download databrief

Product overview

Description

The STSW-LLL013FW firmware implementation is based on the 32-bit STM32F042K6 microcontroller, allowing configuration and control of the two STP16CPC26 LED drivers over a SPI interface.

The firmware has been designed for the STEVAL-LLL013V1 evaluation kit to demonstrate the STP16CPC26 features as controller for several LED matrices applications.

The firmware communicates with the STSW-LLL013GUI for the generation of text based banners, enriched with mask and scroll effects.

  • All features

    • LED matrix engine for banner effects
      • <10 ms refresh rate
      • 32 brightness levels for each pixel
      • Horizontal scroll effects
    • STSW-LLL013GUI communication for
      • Text based banner design with stickers
      • Mask design or selection
      • Banner effects selection

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version