X-NUCLEO-IHM09M2

Active

Motor control connector expansion board for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-IHM09M2 is a motor control connector expansion board for STM32 Nucleo. It provides an easy way to evaluate motor control solutions for three-phase motors by adapting the STM32 Nucleo development board with an external ST motor control power board, thanks to the ST morpho and motor control connector.

The 34-pin motor control connector is compatible with most ST motor control power boards, which require an external digital section (MCU) to drive a three-phase motor.

The DAC connector supports the user code development and testing with easy access to the MCU peripherals.

A LED is available for fault condition signaling or status indication.

  • All features

    • ST motor control connector (34 pins) compatible with most ST motor control power boards
    • STM32 Nucleo support, thanks to ST morpho connectors
    • Compatible with the six-step and FOC motor control firmware library by ST
    • Debug connector for DAC, GPIOs, and similar ones
    • Fully populated board with test points
    • LED for fault signaling or status indication
    • Available potentiometer
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.