Product overview
Description
The X-NUCLEO-OUT15A1 is an industrial digital output expansion board for STM32 Nucleo. It provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS1025HF single high-side, smart power, solid-state relay in a digital output module connected to 2.5 A industrial loads.
The X-NUCLEO-OUT15A1 interfaces with the microcontroller on the STM32 Nucleo via 5 kV optocouplers driven by the GPIO pins and Arduino® UNO R3 connectors.
The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.
You can also evaluate a system consisting of an X-NUCLEO-OUT05A1 stacked on an X-NUCLEO-OUT15A1 expansion board.
Supplying the X-NUCLEO-OUT05A1 through the main supply rail and the X-NUCLEO-OUT15A1 through the output of the X-NUCLEO-OUT05A1, you can achieve the typical architecture of a single channel digital output for safety systems. The process stages of the two expansion boards result cascaded. The load connected to the X-NUCLEO-OUT15A1 output can be supplied only when both cascaded systems are properly working.
-
All features
- Based on the IPS1025HF single high-side switch, which features:
- Operating range up to 60 V
- Low-power dissipation (RON(MAX) = 25 mΩ)
- Propagation delay at startup < 60 µs
- Fast decay for inductive loads
- Smart driving of capacitive load
- Under-voltage lock-out
- Overload and overtemperature protection
- PowerSSO 24 package
- Application board operating range: 8-33 V/0-2.5 A
- Extended voltage operating range (J3 open) up to 60 V
- Green LED for output on/off status (J11 close 3-4 and SW5 close 1-2)
- Red LEDs for overload and overheating diagnostics (SW2 and SW4 close 2-3)
- Output voltage on/off status feedback (J11 close 1-2)
- Control signal for fast discharge of output voltage (J11 close 5-6, J12 close)
- External fast discharge circuitry for huge inductive loads (J11 close 7-8)
- 5 kV galvanic isolation
- Supply rail reverse polarity protection
- Compatible with STM32 Nucleo development boards
- Equipped with Arduino® UNO R3 connectors
- CE certified
- Not FCC approved for resale
- RoHS and China RoHS compliant
- Based on the IPS1025HF single high-side switch, which features:
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 10 Jun 2022 | 10 Jun 2022 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 10 Jun 2022 | 10 Jun 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 10 Jun 2022 | 10 Jun 2022 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-OUT15A1 | Active | Ecopack2 | |
X-NUCLEO-OUT15A1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-OUT15A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
X-NUCLEO-OUT15A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors