Product overview
Description
The IIS2MDC is a high-accuracy, ultra-low-power 3-axis digital magnetic sensor.
The IIS2MDC has a magnetic field dynamic range up to ±50 gauss.
The IIS2MDC includes an I2C serial bus interface that supports standard, fast mode, fast mode plus, and high-speed (100 kHz, 400 kHz, 1 MHz, and 3.4 MHz) and an SPI serial standard interface.
The device can be configured to generate an interrupt signal for magnetic field detection.
The IIS2MDC is available in a plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
-
All features
- 3 magnetic field channels
- Up to ±50 gauss magnetic dynamic range
- 16-bit data output
- SPI/I2C serial interfaces
- Analog supply voltage 1.71 V to 3.6 V
- Selectable power mode/resolution
- Single measurement mode up to 150 Hz
- Support for hard-iron compensation
- Programmable interrupt generator
- Embedded self-test
- Embedded temperature sensor
- ECOPACK®, RoHS and “Green” compliant
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 09 Apr 2020 | 09 Apr 2020 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 31 Oct 2024 | 31 Oct 2024 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Jun 2024 | 21 Jun 2024 | ||
7.4 | 28 Jan 2025 | 28 Jan 2025 |
Design Notes & Tips (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 24 Jan 2022 | 24 Jan 2022 | ||
3.1 | 05 Dec 2022 | 05 Dec 2022 | ||
1.0 | 12 Dec 2018 | 12 Dec 2018 | ||
3.0 | 26 May 2023 | 26 May 2023 | ||
3.1 | 05 Dec 2022 | 05 Dec 2022 | ||
1.1 | 21 Jan 2021 | 21 Jan 2021 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 29 Jan 2021 | 29 Jan 2021 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 12 Dec 2024 | 12 Dec 2024 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 23 Jun 2020 | 23 Jun 2020 | ||
12.21 | 09 Dec 2021 | 09 Dec 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
IIS2MDCTR | Active | LGA2X2X0.7 12 LEADS | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
IIS2MDCTR | Active | 1.232 / 1k | 6 distributors | LGA2X2X0.7 12 LEADS | Tape and Reel | MALTA | EAR99 | NEC | -40 | 85 |
IIS2MDCTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors