LSM303AGR

Active
Design Win

Ultracompact high-performance e-compass module: ultralow-power 3-axis accelerometer and 3-axis magnetometer

Download datasheet Order Direct

Product overview

Description

The LSM303AGR is an ultralow-power high-performance system-in-package featuring a 3-axis digital linear acceleration sensor and a 3-axis digital magnetic sensor.

The LSM303AGR has linear acceleration full scales of ±2g/±4g/±8g/±16g and a magnetic field dynamic range of ±50 gauss.

The LSM303AGR includes an I²C serial bus interface that supports standard, fast mode, fast mode plus, and high-speed (100 kHz, 400 kHz, 1 MHz, and 3.4 MHz) and an SPI serial standard interface.

The system can be configured to generate an interrupt signal for free-fall, motion detection, and magnetic field detection.

The magnetic and accelerometer blocks can be enabled or put into power-down mode separately.

The LSM303AGR is available in a plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

  • All features

    • 3 magnetic field channels and 3 acceleration channels
    • ±50 gauss magnetic dynamic range
    • ±2/±4/±8/±16 g selectable acceleration full scales
    • 16-bit data output
    • SPI / I²C serial interfaces
    • Analog supply voltage 1.71 V to 3.6 V
    • Selectable power mode/resolution for accelerometer and magnetometer
    • Single measurement mode for magnetometer
    • Programmable interrupt generators for free-fall, motion detection, and magnetic field detection
    • Embedded self-test
    • Embedded temperature sensor
    • Embedded FIFO
    • ECOPACK and RoHS compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LSM303AGR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
LSM303AGRTR
Active
LGA 2X2X1 12LD PITCH 0.5MM Ecopack2

LSM303AGRTR

Package:

LGA 2X2X1 12LD PITCH 0.5MM

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 2X2X1 12LD PITCH 0.5MM

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LSM303AGRTR
Available at distributors

Distributor availability of LSM303AGRTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LSM303AGRTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LSM303AGRTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors